LT8609S

RECOMMENDED FOR NEW DESIGNS

42V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5μA Quiescent Current

Viewing:

Overview

  • Silent Switcher® 2 Architecture
    • Ultralow EMI Emissions on Any PCB
    • Eliminates PCB Layout Sensitivity
    • Internal Bypass Capacitors Reduce Radiated EMI
    • Optional Spread Spectrum Modulation
  • Wide Input Voltage Range: 3.0V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • <2.5µA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple <10mVP-P
  • High Efficiency 2MHz Synchronous Operation:
    • >93% Efficiency at 1A, 12VIN to 5VOUT
  • 2A Maximum Continuous Output, 3A Peak Transient Output
  • Fast Minimum Switch-On Time: 45ns
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Allows Use of Small Inductors
  • Low Dropout
  • Peak Current Mode Operation
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small 16-Lead 3mm × 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications

The LT8609S is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 1.7µA of non-switching quiescent current. The LT8609S can deliver 2A of continuous current with peak loads of 3A (<1sec) to support applications such as GSM transceivers which require high transient loads. Top and bottom power switches are included with all necessary circuitry to minimize the need for external components. Low ripple Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mVP-P. A SYNC pin allows synchronization to an external clock, or spread spectrum modulation of switching frequencies for low EMI operation. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8609S reducing the input supply current to 1µA. A capacitor on the TR/SS pin programs the output voltage ramp rate during start-up while the PG flag signals when VOUT is within ±8.5% of the programmed output voltage as well as fault conditions. The LT8609S is available in a small 16-lead 3mm × 3mm LQFN package.

APPLICATIONS

  • General Purpose Step Down
  • Low EMI Step Down

LT8609S
42V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5μA Quiescent Current
LT8609S Application Circuit LT8609S Performance Graph LT8609S Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8609
  • LT8609A
  • LT8609B
  • LT8609S

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8609
  • LT8609A
  • LT8609S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2522A

LT8609S Demo Board | Silent Switcher 2 Buck, 5.5V ≤ VIN ≤ 42V, VOUT = 5V @ 2A, fSW = 2MH

Product Details

Demonstration circuit 2522A is a 42V, 2A/3A peak micropower synchronous step-down regulator featuring the LT8609S. The demo board is designed for 5V output from a 5.5V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8609S is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when output is regulated at 5V. Top and bottom power switches, compensation components and other necessary circuits are inside of the LT8609S to minimize external components and simplify design.

DC2522A
LT8609S Demo Board | Silent Switcher 2 Buck, 5.5V ≤ VIN ≤ 42V, VOUT = 5V @ 2A, fSW = 2MH
DC2522A Evaluation Board DC2522A Evaluation Board - Top View DC2522A Evaluation Board - Bottom View DC2522A - Demo Board Image

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
Blaize<sup>&reg;</sup> Pathfinder P1600 Embedded System on Module
Blaize Pathfinder Circuits from the lab

Pathfinder P1600 SOM Module

Features and Benefits

Blaize® Pathfinder P1600 small form factor embedded SoM brings the programmability and efficiency benefits of the Blaize GSP® architecture, ideal for AI inferencing workloads at the edge, to embedded systems.

Analog Devices, Inc. supports end to end power delivery solutions for Blaize Pathfinder P1600 SOM. Blaize uses Analog Devices discrete power solutions to enable their System on Chip (SoC) to deliver high compute with optimized with most TOPS/Watt performance for datacenter and Artificial Intelligence.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LTC7151S
  • LT8609S
  • LTC3636
  • ADP1752
  • ADP1755
CN0566
Phased Array (Phaser) Development Platform
Figure 1. CN0566 Simplified Block Diagram
EVAL-CN0566-RPIZ Phased Array Development Kit
EVAL-CN0566-RPIZ Phased Array Development Kit
EVAL-CN0566-RPIZ KIT - Angle View
EVAL-CN0566-RPIZ KIT - Angle View
Blaize Pathfinder
Pathfinder P1600 SOM Module
Blaize<sup>&reg;</sup> Pathfinder P1600 Embedded System on Module
Blaize<sup>&reg;</sup> Pathfinder P1600 SOM Power Tree

Latest Discussions

Recently Viewed