LT4275

PRODUCTION

LTPoE++/PoE+/PoE PD Controller

Viewing:

Overview

  • IEEE 802.3af/at and LTPoE++ Powered Device (PD) Controller
  • LTPoE++ Supports Power Levels Up to 90W
  • LT4275A Supports All of the Following Standards:
    • LTPoE++ 38.7W, 52.7W, 70W and 90W
    • IEEE 802.3at 25.5W Compliant
    • IEEE 802.3af Up to 13W Compliant
  • LT4275B is IEEE 802.3at/af Compliant
  • LT4275C is IEEE 802.3af Compliant
  • 100V Absolute Maximum Input Voltage
  • Wide Junction Temperature Range (–40°C to 125°C)
  • Overtemperature Protection
  • Integrated Signature Resistor
  • External Hot Swap N-Channel MOSFET for Lowest Power Dissipation and Highest System Efficiency
  • Programmable Aux Power Support as Low as 9V
  • Optional Support of Non-Standard Low Voltage PoE
  • Available in 10-Lead MSOP and 3mm × 3mm DFN Packages

The LT4275 is a pin-for-pin compatible family of IEEE 802.3 and LTPoE++ powered device (PD) controllers.

The LT4275A employs a proprietary LTPoE++ classification scheme, delivering 38.7W, 52.7W, 70W or 90W of power at the PD RJ45 connector. The LT4275A is fully compatible with IEEE 802.3. The LT4275B is an IEEE 802.3at compliant, Type 2 (PoE+) PD delivering up to 25.5W. The LT4275C is an IEEE 802.3af compliant, Type 1 (PoE) PD delivering up to 13W.

The LT4275 internal charge pump provides an N-channel MOSFET solution, eliminating a larger and more costly P-channel MOSFET. A low RDS(ON) MOSFET also maximizes power delivery and efficiency, reduces power and heat dissipation, and eases thermal design. Startup inrush current is adjustable with an external capacitor. The LT4275 also includes a power good output, on-board signature resistor, undervoltage lockout, and thermal protection. The LT4275A/LT4275B drives a single opto-coupler to indicate the power level of the attached PSE. Pin-selectable support for non-standard low voltage operation is provided. Auxiliary power override is supported with the AUX pin.

The LT4275A can be configured to support all possible LTPoE++, 802.3at and 802.3af power levels with external component changes.

Applications

  • High Power Wireless Data Systems
  • Outdoor Security Camera Equipment
  • Commercial and Public Information Displays
  • High Temperature Industrial Applications

LT4275
LTPoE++/PoE+/PoE PD Controller
LTPoE++ 90W Powered Device Interface Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Power-over-Ethernet (PoE) Controllers 4
LTC4270 PRODUCTION 12-Port PoE/PoE+/LTPoE++ PSE Analog Controller
LTC4266A/LTC4266C Quad PoE/PoE+/LTPoE++ PSE Controller
LT4321 RECOMMENDED FOR NEW DESIGNS PoE Ideal Diode Bridge Controller
LT4276 PRODUCTION LTPoE++/PoE+/PoE PD Forward/Flyback Controller
Protection Switches & Controllers 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT4275A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2093A-A

LT4275A/LT4321 LTPoE++/PoE+/PoE PD Demo Board

Product Details

DC2093A-A Demo Board for:
LT4275 LTPoE++/PoE+/PoE PD Controller
LT4321 PoE Ideal Diode Bridge Controller

eval board
DC2093A-B

LT4275B/LT4321 PoE+/PoE PD Demo Board

Product Details

DC2093A-B Demo Board for:
LT4275 LTPoE++/PoE+/PoE PD Controller
LT4321 PoE Ideal Diode Bridge Controller

eval board
DC2093A-C

LT4275C/LT4321 PoE PD Demo Board

Product Details

DC2093A-C Demo Board for:
LT4275 LTPoE++/PoE+/PoE PD Controller
LT4321 PoE Ideal Diode Bridge Controller

eval board
DC2125A

LT4275/LT4321/LTM8027 Demo Board | LTPoE++ PD Plus Diode Bridge and DC/DC Controller

Product Details

Demonstration circuit 2125 is a small, highly-integrated, non-isolated PoE Powered Device (PD) solution. It features a PD Interface Controller (LT4275), which interfaces with a PoE Power Sourcing Equipment (PSE), an ideal diode bridge controller (LT4321), which minimizes bridge losses, and a DC/DC μModule® regulator (LTM8027).

eval board
AD-PS3803-RD

PoE+ with Ideal Diode Bridge to Isolated Flyback DC/DC (12V, 2A)

Features and Benefits

  • Galvanically isolated 12V flyback DC output with up to 24 W of output power capability
  • No Transformer third winding or Opto-Isolator for output regulation
  • Supports IEEE802.3at (PoE+, Type 2) and IEEE802.3bt (PoE++, Type 3 and 4) interfacing and power supply control via a configurable jumper array
  • Supports a wide input DC auxiliary power of 37V to 57V

Product Details

The AD-PS3803-RD reference design is a power converter capable of harnessing any IEEE802.3at (PoE+, Type 2) compliant downstream Power-Over-Ethernet (PoE) supply to provide a galvanically isolated DC power.

At the core of this solution is the LT8306 60V No-Opto Flyback controller, stepping down the 37V to 57V PoE input voltage to a 12V, 24W DC output.

The on-board LT4275 LTPoE++/PoE+/PoE power delivery (PD) controller handles interfacing and power delivery to any PoE supply.

The LT4321 ideal diode bridge controller is used for improved end-to-end power delivery efficiency and eased thermal design by utilizing low RDS(ON) N-Channel FETs, replacing the eight-diode configuration typically found in passive PoE rectifier bridge.

The AD-PS3803-RD also has auxiliary DC power support for a wide input range of 37V to 57V.

APPLICATIONS

  • Industrial Automation
  • Surveillance Camera Systems
  • VoIP Phones
  • Payment Terminal Systems
  • Wireless Access Points

DC2093A-A
LT4275A/LT4321 LTPoE++/PoE+/PoE PD Demo Board
DC2093A-A Demo Board DC2093A-A Demo Board DC2093A-A Demo Board DC2093A-A Demo Board DC2093A-A Demo Board DC2093A-A - Schematic
DC2093A-B
LT4275B/LT4321 PoE+/PoE PD Demo Board
DC2093A-B Demo Board DC2093A-B Demo Board DC2093A-B Demo Board DC2093A-B Demo Board DC2093A-B Demo Board DC2093A-A - Schematic
DC2093A-C
LT4275C/LT4321 PoE PD Demo Board
DC2093A-A - Schematic
DC2125A
LT4275/LT4321/LTM8027 Demo Board | LTPoE++ PD Plus Diode Bridge and DC/DC Controller
DC2125A Demo Board DC2125A Demo Board DC2125A Demo Board DC2125A Demo Board DC2125A Demo Board DC2125A - Schematic
AD-PS3803-RD
PoE+ with Ideal Diode Bridge to Isolated Flyback DC/DC (12V, 2A)
AD-PS3803-RD Board Photo Angle View AD-PS3803-RD Board Photo Top View AD-PS3803-RD Board Photo Bottom View AD-PS3803-RD Block Diagram

Latest Discussions

Recently Viewed