Overview
Features and Benefits
- Galvanically isolated 12V flyback DC output with up to 24 W of output power capability
- No Transformer third winding or Opto-Isolator for output regulation
- Supports IEEE802.3at (PoE+, Type 2) and IEEE802.3bt (PoE++, Type 3 and 4) interfacing and power supply control via a configurable jumper array
- Supports a wide input DC auxiliary power of 37V to 57V
Product Details
The AD-PS3803-RD reference design is a power converter capable of harnessing any IEEE802.3at (PoE+, Type 2) compliant downstream Power-Over-Ethernet (PoE) supply to provide a galvanically isolated DC power.
At the core of this solution is the LT8306 60V No-Opto Flyback controller, stepping down the 37V to 57V PoE input voltage to a 12V, 24W DC output.
The on-board LT4275 LTPoE++/PoE+/PoE power delivery (PD) controller handles interfacing and power delivery to any PoE supply.
The LT4321 ideal diode bridge controller is used for improved end-to-end power delivery efficiency and eased thermal design by utilizing low RDS(ON) N-Channel FETs, replacing the eight-diode configuration typically found in passive PoE rectifier bridge.
The AD-PS3803-RD also has auxiliary DC power support for a wide input range of 37V to 57V.
APPLICATIONS
- Industrial Automation
- Surveillance Camera Systems
- VoIP Phones
- Payment Terminal Systems
- Wireless Access Points
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD-PS3803-RD Design Support Files7/23/2024ZIP8 M
-
AD-PS3803-RD User Guide4/16/2026