Overview

Features and Benefits

  • Full featured evaluation board for the AD7091R-2/ AD7091R-4/AD7091R-8 family
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP) compatible
  • (EVAL-SDP-CK1Z)
  • PC software for control and data analysis (download from product page)

Product Details

The EVAL-AD7091R-8ARDZ is a full featured evaluation board designed to allow easy evaluation of all of the features of the AD7091R-8 family of analog-to-digital converters (ADCs). The evaluation board can be controlled via the SDP board (EVAL-SDPCK1Z), which allows the evaluation board to be controlled through the USB port of a PC using the evaluation board software available for download from the product page.

The EVAL-AD7091R-8ARDZ can be used as a reference for the performance of the AD7091R-2/AD7091R-4, AD7091R, and AD7091. These devices share the same ADC core but differ in the number of multiplexed channels. The entire AD7091 family shares the same ADC core, so to evaluate the AD7091R-2 enable two channels. For AD7091R-4, enable four channels. To evaluate the single channel AD7091R and AD7091, enable one channel only.

On-board components include: the AD8031 high speed precision rail-to-rail operational amplifier (op amp), the ADA4807-1 zero drift rail-to-rail dual op amp, the MAX17291 voltage boost converter with lowest quiescent current and highest efficiency across load currents , the ADP7118 high accuracy 200mA low dropout linear regulator, and the ADR3625, 2.5V precision micropower, low dropout, low voltage reference.

Getting Started

ADDITIONAL EQUIPMENT NEEDED

  • EVAL-SDP-CK1Z (must be ordered separately and includes a USB cable)
  • Signal source
  • PC running Windows 10 with a USB 2.0 port

Software

ACE Software

ZIP
21 MB
ACE plug-in for Board.AD7091R 1.2025.3821006 [Oct 21 26]
The Board.AD7091R plug in supports the EVAL-AD7091R-ARDZ evaluation board. The AD7091R-8 is an 8-Channel, 1 MSPS, Ultralow Power, 12-Bit SAR ADC.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.