ADuM1252

RECOMMENDED FOR NEW DESIGNS

Ultra-Low Power, Bidirectional I2C Isolator with Extended VDD, Idle-Bus Hot-Swap and Low VOL

Viewing:

Overview

  • Low VOL(MAX) for Greater I2C Device Compatibility
    • Side 1: 0.69V
    • Side 2: 0.4V
  • Ultra-Low Power Consumption for Longer Battery Life
    • 142μA (typ) per Channel at 400kHz
  • Wide Independent VDD1/VDD2 Supply Range Supports More Logic Voltage Levels and Allows Level Shifting
    • 1.71V to 5.5V for Both Sides
  • Enhanced Hot-Swappable Side 2 I/O
    • Initial Side 2 Connection Occurs at Bus Idle or Stop States to Prevent Data Corruption
  • Bidirectional I2C Data Transfer up to 2MHz SCL
  • Bidirectional SCL for Advanced Bus Topologies
    • Supports Clock Stretching and Multiple Controllers Across Isolation Barrier
  • Strong Current Sinking Enables Lower RPULL-UP Values for Faster Bus Speeds
    • Side 1: 5mA
    • Side 2: 50mA
  • Robust Galvanic Isolation of Digital Signals
    • Continuously Withstands (VIOWM)
      • 8-MSOP: 300 VRMS
      • 8-Narrow SOIC: 445 VRMS
      • 8-Wide SOIC: 848 VRMS
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Creepage and Clearance
      • 8-MSOP: 3mm
      • 8-Narrow SOIC: 4mm
      • 8-Wide SOIC: 8mm
  • Safety and Regulatory Approvals (Pending)
    • IEC60747-17 (Pending)
      • Reinforced VIORM Narrow SOIC: 630VPEAK
      • Reinforced VIORM Wide SOIC: 1200VPEAK
    • UL 1577 (Pending)
      • 8-Narrow SOIC: 3000VRMS for 1min
      • 8-Wide SOIC: 5000 VRMS for 1min
    • IEC/EN/CSA 62368-1 (Pending)
    • IEC/EN/CSA 61010-1 (Pending
    • CAN/CSA-C22.2 No. 14-18 (Pending)
ADuM1252
Ultra-Low Power, Bidirectional I2C Isolator with Extended VDD, Idle-Bus Hot-Swap and Low VOL
ADUM1252 Simplified Application Diagram ADUM1252 Pin Configuration
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
Parts Product Life Cycle Description
MOSFET & Gate Drivers 1
MAX258 PRODUCTION 500mA Push-Pull Transformer Driver for Isolated Power Supplies
Switching Regulators & Controllers 4
LT8303 RECOMMENDED FOR NEW DESIGNS 100VIN Micropower Isolated Flyback Converter with 150V/450mA Switch
LT3999 PRODUCTION Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control
ADuM5020 RECOMMENDED FOR NEW DESIGNS Low Emission 500 mW Isolated DC-to-DC Converter
ADuM5028 RECOMMENDED FOR NEW DESIGNS Low Emission Isolated DC to DC Converter
Modal heading
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
ADuM1252SEVKIT

Evaluates: ADuM1252, ADuM1253, ADuM1254, ADuM1255

Features and Benefits

  • Data Transfer Rates from DC to 2MHz
  • Wide Voltage Supply Range from 1.71V to 5.5V
  • Convenient Four-Point I2C Bus Connection
  • Guaranteed up to 3.0kVRMS Isolation for 60s
  • Support Onboard Supply-Current Measurement
  • 40°C to +125°C Temperature Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The ADuM1252S evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the features of the ADuM1252, a 2-channel bidirectional reinforced digital isolator with ultra-low standby current in an 8-pin narrow SOIC surface-mount package. The ADuM1252S EV kit can be used to evaluate the functionality and electrical performance of the ADuM1252. The EV kit is powered by two independent power supplies.

The ADuM1252S EV kit can also be used to evaluate the ADuM1253, ADuM1254, or ADuM1255.

eval board
ADRD5161-01Z

BMS Module with CANopen CiA 419

Features and Benefits

  • High current power capability: 20A continuous discharge and 50 A surge (≈200 μs), dependent on battery pack specifications.
  • USB C PD input up to 20V, automatically negotiated via the MAX77958 controller for adapters providing ≥3A or ≥5A PDOs
  • Intelligent power path management with the LTC4421 prioritizing USB C input over battery power during charging for optimal efficiency.
  • 3-cell Li-ion/Li polymer battery support, with recommended configurations using Panasonic NCR18650GA cells
  • Expandable CAN interface with daisy chain headers (P8, P9) for multi module system integration.
  • Configurable output current levels based on PD adapter capabilities (20V/3A or 20V/5A).

Product Details

The ADRD5161-01Z is a compact, high performance power delivery and battery management module that integrates USB C power delivery (PD) negotiation, 3 cell Li ion/Li polymer battery support, and intelligent power path control. It delivers up to 20A continuous discharge and 50A surge current, while prioritizing USB C input power through its LTC4421 based architecture, ensuring efficient system operation during charging. The module additionally supports daisy chainable CAN connectivity and configurable charging/discharging parameters for compatibility with a wide range of battery packs.

This solution provides designers with a robust, ready to integrate energy subsystem suitable for mobile, portable, and robotic applications that require high power, flexible charging options, and reliable battery behavior. With USB C PD negotiation up to 20V, adaptable current capabilities, and support for recommended cells such as the Panasonic NCR18650GA, the ADRD5161-01Z minimizes design complexity while offering strong scalability and performance for modern embedded systems.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)
  • Portable Industrial Devices: 3 series Li ion/Li poly support and USB C PD (up to 20V) enable efficient charging and stable operation in compact battery powered tools
  • Light Electric Mobility Subsystems: Stable power path control ensures safe, predictable operation in small mobility and auxiliary power systems

SPECIFICATIONS

  • Power Output: 20A continuous, 50A surge (≈ 200μs)
  • USB‑C PD Input: Up to 20V via MAX77958 (supports ≥3A and ≥5A PDOs)
  • Power‑Path Control: LTC4421 prioritizes USB‑C over battery during charging
  • Battery Support: 3‑cell Li‑ion/Li‑poly; recommended NCR18650GA
  • Communication: CAN interface with P8/P9 daisy‑chain headers
  • Output Current: Configurable based on PD adapter (20V/3A or 20V/5A)

eval board
EVAL-LTC9105-AZ

EVAL-LTC9105-AZ: LTC9105, MAX5974C, LT4321, and ADuM1252 IEEE 802.3bt Powered Device with I2C Telemetry

Features and Benefits

  • IEEE 802.3bt-compliant Class 6 PD
  • Port telemetry with an isolated I2C interface
  • 5V/9.2A isolated synchronous forward converter

Product Details

The EVAL-LTC9105-AZ is an IEEE 802.3bt-compliant Type 3, Class 6 Power over Ethernet (PoE) powered device (PD) with port telemetry via I2C. The evaluation board features the LTC9105 PD interface controller, MAX5974C switching regulator controller, the LT4321 PoE ideal diode bridge controller, and the ADuM1252 I2C isolator.

The LTC9105 provides IEEE 802.3af-, IEEE 802.3at-, and IEEE 802.3bt-compliant interfacing with port voltage and current telemetry via I2C. It utilizes an external, low channel resistance, RDS(ON) (34mΩ typical), N-channel, hot-swap metal-oxide semiconductor, field-effect transistor (MOSFET), and 50mΩ sense resistor. Automatic maintain power signature (MPS) keeps the port connected when the current drops to a low level.

The MAX5974C controls a DC/DC converter utilizing a highly efficient active-clamp forward converter topology with synchronous rectification and provides an isolated 5V/9.2A output. The LT4321 controls eight low RDS(ON) (57mΩ typical), N-channel MOSFETs to further improve end-to-end power delivery efficiency and ease thermal design. The ADuM1252 isolates I2C data between the LTC9105 and a host controller on a nonisolated ground domain.

The EVAL-LTC9105-AZ is configured as a Class 6 PD and accepts up to 51W of delivered power from a power sourcing equipment (PSE) via its RJ45 connector (J1). The EVAL-LTC9105-AZ can be powered by a local 55V DC power supply using the auxiliary supply input terminals. With the DC590B I2C interface board connected to the EVAL-LTC9105-AZ, the EVAL-LTC9105-AZ graphical user interface (GUI) displays port telemetry and configuration options.

ADuM1252SEVKIT
Evaluates: ADuM1252, ADuM1253, ADuM1254, ADuM1255
ADUM1252SEVKIT  Board Photo Angle ADUM1252SEVKIT Board Photo Top ADUM1252SEVKIT Board Photo Bottom
ADRD5161-01Z
BMS Module with CANopen CiA 419
ADRD5161-01Z Angle Evaluation Board ADRD5161-01Z Top Evaluation Board ADRD5161-01Z Bottom Evaluation Board ADRD5161 Simplified Block Diagram ADRD5161 CAN Cable Setup
EVAL-LTC9105-AZ
EVAL-LTC9105-AZ: LTC9105, MAX5974C, LT4321, and ADuM1252 IEEE 802.3bt Powered Device with I2C Telemetry
EVAL-LTC9105-AZ Board Photo Angle View EVAL-LTC9105-AZ Board Photo Top View EVAL-LTC9105-AZ Board Photo Bottom View EA PoE PD 6

Reference Designs

CN0590 ANGLE evaluation board web
CN0590 Circuits from the lab

Galvanic Isolation of USB High Speed Type-C Connector

Features and Benefits

  • USB 2 High Speed Isolated Retimer
  • Type-C Connectivity
  • Small Form Factor
  • High Efficiency 2.5W Isolated Power
  • Automatic Power Path Selectors with Integrated Protections for Optional External Power
Electronic Board - Angle View
CN0571 Circuits from the lab

Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

Features and Benefits

  • Circuit Evaluation Boards
    • CN-0571 Circuit Evaluation Board (EVAL-CN0571-EBZ)
  • Design and Integration Files
    • Schematics, Layout Files, Bill of Materials
CN0590
Galvanic Isolation of USB High Speed Type-C Connector
CN0590 ANGLE evaluation board web
CN0590 TOP evaluation board web
CN0590 BOTTOM evaluation board web
Figure 1. CN0590 Simplified Block Diagram
CN0571
Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology
Electronic Board - Angle View
Electronic Board - Bottom View
Electronic Board - Top View

Latest Discussions

Recently Viewed