AD8275

PRODUCTION

G = 0.2, Level Translation, 16-Bit ADC Driver

Viewing:

Part Details

  • Translates ±10V to +4V
  • Drives 16-bit SAR ADCs
  • Small MSOP Package
  • Input overvoltage: +40 V to −35 V (VS = 5 V)
  • Fast settling time: 450 ns to 0.001%
  • Rail-to-rail output
  • Wide Supply Operation: +3.3V to +15V
  • High CMRR: 80 dB
  • Low gain drift: 1 ppm/°C
  • Low offset drift: 2.5 μV/°C
AD8275
G = 0.2, Level Translation, 16-Bit ADC Driver
AD8275-fbl
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

High Performance Analog Front for Industrial Process Control
CN0225 Circuits from the lab

High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation

Features and Benefits

  • Analog front end for +/- 10V inputs
  • High common mode rejection
  • 16 bit resolution
  • Board space reduction
Universal Programmable Analog Front End for Process Control Applications
CN0209 Circuits from the lab

Fully Programmable Universal Analog Front End for Process Control Applications

Features and Benefits

  • Complete Analog front end for Process Control
  • Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
  • Easily switch between the various input types
CN0225
High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation
High Performance Analog Front for Industrial Process Control
CN0209
Fully Programmable Universal Analog Front End for Process Control Applications
Universal Programmable Analog Front End for Process Control Applications

Latest Discussions

Recently Viewed