AD5422
PRODUCTIONSingle Channel, 16-Bit, Current Source & Voltage Output DAC, HART Connectivity
- Part Models
- 8
- 1ku List Price
- Starting From $8.60
Overview
- 16-bit resolution and monotonicity
- Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA
- ±0.01% FSR typical total unadjusted error (TUE)
- ±3 ppm FSR/°C output drift
- Voltage output ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V
- 10% overrange
- ±0.01% FSR typical TUE
- ±2 ppm FSR/°C output drift
- Flexible serial digital interface
- On-chip output fault detection
- On-chip reference: 10 ppm/°C maximum
- Optional regulated DVCC output
- Asynchronous clear function
- Power supply range
- AVDD: 10.8 V to 40 V
- AVSS: −26.4 V to −3 V/0 V
- Current loop compliance voltage: AVDD – 2.5 V
- Temperature range: −40°C to +105°C
- TSSOP and LFCSP packages
The AD5412/AD5422 are low cost, precision, fully integrated 12-/16-bit digital-to-analog converters (DAC) offering a programmable current source and programmable voltage output designed to meet the requirements of industrial process control applications.
The output current range is programmable at 4 mA to 20 mA, 0 mA to 20 mA, or an overrange function of 0 mA to 24 mA.
The LFCSP version of this product has a CAP2 pin so that the HART signals can be coupled onto the current output of the AD5412/AD5422.
Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V output ranges; an overrange of 10% is available on all ranges.
Analog outputs are short and open-circuit protected and can drive capacitive loads of 1 μF.
The device operates with an AVDD power supply range from 10.8 V to 40 V. Current loop compliance voltage is 0 V to AVDD − 2.5 V.
The flexible serial interface is SPI- and MICROWIRE™-compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications.
The device also includes a power-on-reset function, ensuring that the device powers up in a known state. The part also includes an asynchronous clear pin (CLEAR) that sets the outputs to zero-scale/midscale voltage output or the low end of the selected current range.
The total output error is typically ±0.01% in current mode and ±0.01% in voltage mode.
Applications
- Process controls
- Actuator controls
- PLC
- HART network connectivity (LFCSP package only)
Documentation
Data Sheet 1
User Guide 1
Application Note 5
Technical Articles 2
Circuit Note 2
Brochure 1
Rarely Asked Question 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5422ACPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD5422ACPZ-REEL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD5422AREZ | 24-Lead TSSOP w/ EP | ||
| AD5422AREZ-REEL | 24-Lead TSSOP w/ EP | ||
| AD5422BCPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD5422BCPZ-REEL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD5422BREZ | 24-Lead TSSOP w/ EP | ||
| AD5422BREZ-REEL | 24-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD5422ACPZ-REEL | PRODUCTION | |
| AD5422ACPZ-REEL7 | PRODUCTION | |
| AD5422BCPZ-REEL | PRODUCTION | |
| AD5422BCPZ-REEL7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD5422ACPZ-REEL | PRODUCTION | |
| AD5422ACPZ-REEL7 | PRODUCTION | |
| AD5422BCPZ-REEL | PRODUCTION | |
| AD5422BCPZ-REEL7 | PRODUCTION | |
|
Aug 28, 2015 - 15_0162 AD5412/AD5422 Data Sheet Specification Change |
||
| AD5422ACPZ-REEL | PRODUCTION | |
| AD5422ACPZ-REEL7 | PRODUCTION | |
| AD5422AREZ | PRODUCTION | |
| AD5422AREZ-REEL | PRODUCTION | |
| AD5422BCPZ-REEL | PRODUCTION | |
| AD5422BCPZ-REEL7 | PRODUCTION | |
| AD5422BREZ | PRODUCTION | |
| AD5422BREZ-REEL | PRODUCTION | |
|
Mar 9, 2010 - 10_0055 AD5412/AD5422 Datasheet specification change |
||
| AD5422ACPZ-REEL | PRODUCTION | |
| AD5422ACPZ-REEL7 | PRODUCTION | |
| AD5422AREZ | PRODUCTION | |
| AD5422AREZ-REEL | PRODUCTION | |
| AD5422BCPZ-REEL | PRODUCTION | |
| AD5422BCPZ-REEL7 | PRODUCTION | |
| AD5422BREZ | PRODUCTION | |
| AD5422BREZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 2 | ||
| AD5700 | PRODUCTION | Low Power HART Modem |
| AD5700-1 | PRODUCTION | Low Power HART Modem with Precision Internal Oscillator |
| Data Isolators 9 | ||
| ADUM7440 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| ADUM7441 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| ADUM7442 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| ADUM5402 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality) |
| ADUM5403 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality) |
| ADUM1400 | PRODUCTION | Quad-Channel Digital Isolator (4/0 Channel Directionality) |
| ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
| ADUM1200 | PRODUCTION | Dual-Channel Digital Isolator (2/0 Channel Directionality) |
| ADUM1201 | PRODUCTION | Dual-Channel Digital Isolator (1/1 Channel Directionality) |
| Interface Transceivers 2 | ||
| ADUM5401 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality) |
| ADUM4160 | PRODUCTION | Full/Low Speed USB Digital Isolator |
| Voltage References 3 | ||
| ADR425 | PRODUCTION | Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool