AD4190-4

RECOMMENDED FOR NEW DESIGNS

24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC

Viewing:

Overview

  • Input referred noise: 10nV at 3.8SPS, Gain = 128
  • Crosspoint multiplexed analog inputs
  • 4 Differential/8 Pseudodifferential inputs
  • Ultra-low noise integrated PGA, gains of 0.5 to 128
  • Output data rate: 3.8SPS to 62.5kSPS
  • Flexible digital filters
    • Low latency sinc filters
    • Simultaneous 50Hz/60Hz rejection
  • Band-gap reference with 5ppm/°C drift typical
  • Internal oscillator
  • Analog power supply: 4.75V to 5.25V or ±2.5V
  • Digital power supply: 1.7V to 5.25V
  • Matched programmable excitation current sources
  • Low-side power switches
  • Four general-purpose inputs/outputs
  • On-chip bias voltage generator
  • Internal temperature sensor
  • Internal and system calibration
  • Sensor burnout detection
  • Diagnostic functions
  • Per channel configuration
  • Flexible automatic channel sequencer
  • 3- or 4-wire serial interface (Schmitt trigger on SCLK)
    • SPI, QSPI, MICROWIRE, and DSP compatible
  • TDM compatible interface for data streaming
  • Performance temperature range: −40°C to +105°C
  • Functional temperature range: −40°C to +125°C
  • Available in 32-lead 4mm x 6mm LFCSP package
AD4190-4
24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC
AD4190-4 Functional Block Diagram AD4190-4 Pin Configuration AD4190-4 Chip Illustration
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
Parts Product Life Cycle Description
Sensor Analog Front Ends 2
AD4195-4 RECOMMENDED FOR NEW DESIGNS 24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC
AD4170-4 RECOMMENDED FOR NEW DESIGNS 24-Bit, DC to 50 kHz Input Bandwidth, Multichannel, Low Noise Precision Sigma-Delta ADC with PGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

Evaluation Kits

eval board
EVAL-AD4190-4

Evaluating the AD4190-4, 24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC with PGA

Features and Benefits

Product Details

The EVAL-AD4190-4ARDZ evaluation board features the AD4190-4, which is a 24-bit, multichannel, low-noise precision sigma-delta analog-to-digital converter (ADC).

The EVAL-AD4190-4ARDZ evaluation board connects to the USB port of the PC by connecting to the SDP-K1 controller board. A 5V USB supply by the PC is regulated to supply the AD4190-4 and support all necessary components.

The AD4190-4 ACE plug-in fully configures the AD4190-4 device register functionality and provides DC time domain analysis in the form of waveform graphs and associated noise analysis for ADC performance evaluation. The AC analysis is also provided by the software such as a fast fourier transform (FFT), which displays the first five harmonics of the following parameters: SNR, SFDR, S/N+D, and THD.

The EVAL-AD4190-4ARDZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD4190-4 over the USB through the SDP-K1 system demonstration platform (SDP) board.

Full specifications on the AD4190-4 are available in the AD4190-4 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD4190-4ARDZ evaluation board.

EVAL-AD4190-4
Evaluating the AD4190-4, 24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC with PGA
EVAL-AD4195-4 Board Photo Angle View EVAL-AD4195-4 Board Photo Top View EVAL-AD4195-4 Board Photo Bottom View

Reference Designs

CN0600
Weigh Scale Design Using the AD4190-4, Low Noise, Precision, 24-Bit Σ-Δ ADC with Internal PGA
Figure 1. Weigh Scale System Using the AD4190-4 (Simplified Schematic: All Connections Not Shown)

Latest Discussions

No discussions on AD4190-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed