| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface. |
VisualDSP++ | HTML |
|
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies. |
CrossCore Embedded Studio | HTML |
| ADSP-21488 SHARC Processor BSDL File 100-Lead LQFP package PrA, (08/2010) (txt, 28 kB) | BSDL 文件 | TXT |
| ADSP-21488 SHARC Processor BSDL File 176-Lead LQFP package PrA, (08/2010) (txt, 25 kB) | BSDL 文件 | TXT |
| ADSP-2148x IBIS Data file 176-Ld LQFP package, (02/2012) (txt, 232 kB) | IBIS 模型 | TXT |
| ADSP-2148x SHARC IBIS Datafile 100-Ld LQFP Package (05/2012) (txt, 188 kB) | IBIS 模型 | TXT |
| SHARC软件模块 | 软件模块 | HTML |
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。