添加到信号链设计器

PM111S:  航空航天用精密电压比较器

产品详情

PM111是一款电压比较器,具有低输入偏置和失调电流、高差分电压范围、宽电源电压范围等特性。输入和输出可以与系统地隔离,输出可以驱动参考地或任一电源电压的负载。该器件提供选通和失调平衡功能,输出可以配置为线“或”连接。

特点和优势

  • 高输出驱动
  • 低输入偏置电流
  • 低失调电压
  • 差分输入电压范围
  • 逻辑输出兼容双极性和CMOS

PM111S 引脚配置图

PM111S 引脚配置图
PM111S 引脚配置图

联系航空航天市场部

有关供货信息,请联系航空航天市场部:Aero@analog.com

文档

快讯名称 内容类型 文件类型
PM111S: Military Data Sheet (Rev H, 02/2005) (pdf) 产品数据手册 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
航天信息 PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
航天信息 PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
航天信息 PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
航天信息 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

PM111S 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
JM38510/10304SGA 产品状态: 量产 ROUND HEADER/METAL CAN 8 军用 Tube, 18 $ 0.00 $ 0.00 N  材料信息 查看PCN 联络ADI
JM38510/10304SPA 产品状态: 量产 CERDIP GLASS SEAL 8 军用 Tube, 48 $ 0.00 $ 0.00 N  材料信息 查看PCN 联络ADI