content here.
content here.

ADUM1230:  ISOLATED PRECISION HALF-BRIDGE DRIVER, 0.1 A AMP OUTPUT

The ADuM1230* is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to optocoupler-based solutions.

By avoiding the use of LEDs and ...More

ADUM1230:  ISOLATED PRECISION HALF-BRIDGE DRIVER, 0.1 A AMP OUTPUT

Product Description

The ADuM1230* is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to optocoupler-based solutions.

By avoiding the use of LEDs and photodiodes, this iCoupler gate drive device is able to provide precision timing characteristics not possible with optocouplers. Furthermore, the reliability and performance stability problems associated with optocoupler LEDs are avoided.

In comparison to gate drivers employing high voltage level translation methodologies, the ADuM1230 offers the benefit of true, galvanic isolation between the input and each output. Each output may be operated up to ±700 VPEAK relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high side and low side can be as high as 700 VPEAK.

As a result, the ADuM1230 provides reliable control over the switching characteristics of IGBT/MOSFET configurations over a wide range of positive or negative switching voltages.

Applications

  • Isolated IGBT/MOSFET gate drives
  • Plasma displays
  • Industrial inverters
  • Switching power supplies
  • *Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; 7,075,329; and other pending patents.

    Data Sheet, Rev. B, 12/07

    • Isolated high-side and low-side outputs
      High side or low side relative to input: ±700 VPEAK
      High-side/low-side differential: 700 VPEAK
    • 0.1 A peak output current
    • High frequency operation: 5 MHz max
    • High common-mode transient immunity: >50 kV/μs
    • High temperature operation: 105°C
    • Wide body, 16-lead SOIC
    • UL1577 2500 V rms input-to-output withstand voltage
    • # Ch: 2
    • # of Inputs Side 1: 2
    • # of Inputs Side 2: 0
    • Max Data Rate(Mbps): 10Mbps
    • Package: 16-Lead SOIC
    • Insulation Rating (kVrms): 2.5kV rms
    • Max Operating Temp (°C): 105Deg
    • Max Prop Delay (ns): 160ns

    Functional Block Diagram for ADUM1230

    Of Note ...

    The ADuM1230 is no longer recommended for new designs. The ADuM1233 is the recommended replacement.

    An Overview of the iCoupler family of products is available.