AD9461
量产16-Bit, 130 MSPS A/D Converter
- 产品模型
- 1
概述
|
|
The AD9461 is a 16-bit, monolithic, sampling analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The product operates up to 130 MSPS, providing superior SNR for instrumentation, medical imaging, and radar receivers employing baseband (<100 MHz) and IF frequencies.
The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are CMOS or LVDS compatible (ANSI-644 compatible) and include the means to reduce the overall current needed for short trace distances.
Optional features allow users to implement various selectable operating conditions, including input range, data format select, and output data mode.
The AD9461 is available in a Pb-free, 100-lead, surface-mount, plastic package (100-lead TQFP/EP) specified over the industrial temperature range −40°C to +85°C.
Product Highlights
- True 16-bit linearity.
- High performance: outstanding SNR performance for baseband IFs in data acquisition, instrumentation, magnetic resonance imaging, and radar receivers.
- Ease of use: on-chip reference and high input impedance track-and-hold with adjustable analog input range and an output clock simplifies data capture.
- Packaged in a Pb-free, 100-lead TQFP/EP package.
- Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of clock pulse widths.
- OR (out-of-range) outputs indicate when the signal is beyond the selected input range.
Applications
- MRI receivers
- Multicarrier, multimode cellular receivers
- Antenna array positioning
- Power amplifier linearization
- Broadband wireless
- Radar
- Infrared imaging
- Communications instrumentation
参考资料
数据手册 1
应用笔记 14
技术文章 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| AD9461BSVZ | 100-Lead TQFP (14mm x 14mm) |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
3月 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
| AD9461BSVZ | ||
|
6月 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD9461BSVZ | ||
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件硬件生态系统
| 部分模型 | 产品周期 | 描述 |
|---|---|---|
| RF放大器 3 | ||
| ADA4938-1 | 推荐用于新设计 | 超低失真差分ADC驱动器(单通道) |
| AD8352 | 推荐用于新设计 | 2 GHz超低失真差分射频/中频放大器 |
| AD8375 | 量产 | 超低失真IF VGA |
| 时钟IC 6 | ||
| AD9510 | 推荐用于新设计 | 1.2 GHz时钟分配IC,PLL内核,分频器,延迟调整,8路输出 |
| AD9511 | 推荐用于新设计 | 1.2 GHz时钟分配IC,PLL内核,分频器,延迟调整,5路输出 |
| AD9512 | 推荐用于新设计 | 1.2 GHz时钟分配IC、2路1.6 GHz输入、分频器、延迟调整、5路输出 |
| AD9513 | 推荐用于新设计 | 800 MHz时钟分配IC,分频器,延迟调整,三路输出 |
| AD9514 | 推荐用于新设计 | 1.6 GHz时钟分配IC、分频器、延迟调整、3路输出 |
| AD9515 | 推荐用于新设计 | 1.6 GHz时钟分配IC,分频器,延迟调整,两路输出 |
工具及仿真模型
Virtual Eval - BETA
Virtual Eval是一款网络应用程序,可帮助设计人员评估ADC和DAC产品。 利用ADI公司服务器上的详细模型,Virtual Eval在几秒内可仿真关键部件的性能特征。 对工作条件(如输入音和外部抖动)以及器件特性(如增益或数字下变频)进行配置。 性能特征包括噪声、失真和分辨率、FFT、时序图、频率响应图等。
Virtual Eval Tool - BETAVisual Analog
对于正在选择或评估高速ADC的设计工程师,VisualAnalog™是一个将一组功能强大的仿真和数据分析工具与一个用户友好的图形界面集成在一起的软件包。
打开工具AD9461 Simulink ADIsimADC Model
打开工具AD9461 IBIS Models 1
评估套件
最新评论
需要发起讨论吗? 没有关于 AD9461的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论