Digital to Analog Converters (DACs)
Digital to analog converters (DACs) convert digital data into analog signals, and are used in a variety of applications. Analog Devices has the industry’s largest portfolio of DACs ranging from 8 bits
Viewing:

Subcategories

Current Output DACs
Analog Devices’ current output digital-to-analog converters (DACs) portfolio is ideal for photonics
Direct Digital Synthesis
Analog Devices’ world-leading direct digital synthesis (DDS) ICs incorporate features such as
High Speed DACs
Analog Devices’ high speed (≥30 MSPS) digital-to-analog converters (DACs) include wideband radio
Precision DACs
Precision digital-to-analog converters (DACs) are critical data conversion components for
Voltage Output DACs
Analog Devices offers a large family of resistor string and R-2R voltage output (VOUT)

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
campaign-image
campaign-image

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.