Features and Benefits
                                                Wireless Sensor Network Development Kit –  Bunch Version includes:
    - Two Multi-Sensor Node Boards which include the following components
 
    
        - ADuCRF101 Integrated TRx + ARM Cortex M3 MCU
 
        - ADT75 Temperature Sensor
 
        - ADXL362 Ultra-low Power Triple Axis Accelerometer
 
        - Humidity & Temperature Sensor (Sensirion SHT21)
 
        - Photodiode + Ambient Light Sensor (Avago APDS-9005)
 
        - Passive Infrared Sensor (Panasonic EKMB1201112)
 
        - ADP160 Power Management device
 
        - General Purpose Input Connector for other sensors (supports both analog and digital
 
        - CR2032 Coin cell battery
 
        - Form factor: 60mm x 33mm (2.4" x 1.3")
 
    
    - One Gateway Node
 
    
        - ADuCRF101 Integrated TRx + ARM Cortex M3 MCU development system
 
    
    - One Emulator Platform for development and debugging
 
Wireless Sensor Network Development Kit – Cluster Version includes:
    - Three Multi-Sensor Node Boards which include the following components
 
    
        - ADF7024 Sub-GHz ISM band Transceiver
 
        - 16-bit MCU (RL78-G13)
 
        - ADT75 Temperature Sensor
 
        - ADXL362 Ultra-low Power Triple Axis Accelerometer
 
        - Humidity & Temperature Sensor (Sensirion SHT21)
 
        - Photodiode + Ambient Light Sensor (Avago APDS-9005)
 
        - Passive Infrared Sensor (Panasonic EKMB1201112)
 
        - ADP160 Power Management device
 
        - General Purpose Input Connector for other sensors (support both analog and digital)
 
        - CR2032 Coin cell battery
 
        - Form factor: 60mm x 33mm (2.4" x 1.3")
 
    
    - One Emulator Platform for development and debugging
 
                                             
                                                                                    
                                                
Product Details
                                                The Wireless Sensor Network (WSN) demo platform is a flexible, modular system for evaluating all aspects of a WSN. It offers both an out-of-the-box demonstration system, and can also be used as a development platform. It contains all of the hardware and software necessary to implement a plug-and-play WSN. The hardware includes a base station node along with multiple sensor nodes that support many different sensors. The system is flexible in that sensors can be connected in any combination to any of the sensor nodes. The out-of-the-box utility of the WSN development kits significantly reduces the time and effort required to move a customer’s design from proof-of-concept phase to production release through the marriage of three Multi-Sensor Node Boards, a gateway connector, an emulator platform, and a full featured software package.