ADT75
PRODUCTION±1°C Accurate, 12-Bit Digital Temperature Sensor
- Part Models
- 9
- 1ku List Price
- Starting From $1.01
Overview
- 12-bit Temperature-to-digital Converter
- B-Grade Accuracy ±1.0°C from 0°C to 70°C
- A-Grade Accuracy ±2.0°C from –25°C to 100°C
- SMBus-/I2C- Compatible Interface
- Operation from −55°C to +125°C
- Operation from 2.7 V to 5.5 V
- Overtemperature Indicator
- Shutdown Mode for Low Power Consumption
- Power Consumption 79 μW Typically at 3.3 V
- Small, Low Cost 8-pin MSOP in Pb-Sn and Pb-free Packages
- Standard 8-pin SOIC Pb-free Package
The ADT75 is a complete temperature monitoring system in 8-lead MSOP and SOIC packages. It contains a band gap temperature sensor and 12-bit Aanalog-to-digital converter (ADC) to monitor and digitize the temperature to a resolution of 0.0625°C. The ADT75 is pin and register compatible with the LM75 and AD7416.
The ADT75 is specified for operation at supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the average supply current is typically 200 μA.
The ADT75 offers a shutdown mode that powers down the device and this mode gives a shutdown current of typically 3 μA. The ADT75 is rated for operation over the –55°C to +125°C temperature range.
The A0, A1, and A2 pins are available for address selection. The OS/ALERT pin is an open-drain output that becomes active when temperature exceeds a programmable limit. The OS/ALERT pin can operate in either comparator or interrupt mode.
Product Highlights
- On-chip temperature sensor allows an accurate measurement of the ambient temperature. The measurable temperature range is −55°C to +125°C.
- Supply voltage is 2.7 V to 5.5 V.
- Space-saving, 8-lead MSOP and 8-lead SOIC.
- Temperature accuracy is ±1°C maximum.
- Temperature resolution is 0.0625°C.
- Shutdown mode reduces the current consumption to 3 μA typical.
- Connect up to eight ADT75s to a single SMBus/I2C bus.
Applications
- Isolated Sensors
- Environmental Control Systems
- Computer Thermal Monitoring
- Thermal Protection
- Industrial Process Control
- Power-system Monitors
- Hand Held Applications
Documentation
Data Sheet 1
Application Note 1
Video 1
Device Drivers 2
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT75ARMZ | 8-Lead MSOP | ||
| ADT75ARMZ-REEL | 8-Lead MSOP | ||
| ADT75ARMZ-REEL7 | 8-Lead MSOP | ||
| ADT75ARZ | 8-Lead SOIC | ||
| ADT75ARZ-REEL | 8-Lead SOIC | ||
| ADT75ARZ-REEL7 | 8-Lead SOIC | ||
| ADT75BRMZ | 8-Lead MSOP | ||
| ADT75BRMZ-REEL | 8-Lead MSOP | ||
| ADT75BRMZ-REEL7 | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 6, 2026 - 25_0172 Gold to Copper Wire Conversion at Amkor Philippines and Carsem Malaysia for Select TSSOP/MSOP Products |
||
| ADT75ARMZ | PRODUCTION | |
| ADT75ARMZ-REEL | PRODUCTION | |
| ADT75ARMZ-REEL7 | PRODUCTION | |
| ADT75BRMZ | PRODUCTION | |
| ADT75BRMZ-REEL | PRODUCTION | |
| ADT75BRMZ-REEL7 | PRODUCTION | |
|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADT75ARMZ | PRODUCTION | |
| ADT75ARMZ-REEL | PRODUCTION | |
| ADT75ARMZ-REEL7 | PRODUCTION | |
| ADT75BRMZ | PRODUCTION | |
| ADT75BRMZ-REEL | PRODUCTION | |
| ADT75BRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADT75ARMZ-REEL | PRODUCTION | |
| ADT75ARMZ-REEL7 | PRODUCTION | |
| ADT75BRMZ-REEL | PRODUCTION | |
| ADT75BRMZ-REEL7 | PRODUCTION | |
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADT75ARZ | ||
| ADT75ARZ-REEL | ||
| ADT75ARZ-REEL7 | ||
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADT75ARZ | ||
| ADT75ARZ-REEL | ||
| ADT75ARZ-REEL7 | ||
|
Feb 12, 2026 - 26_0005 Discontinuance of 8L Strip Test |
||
| ADT75ARZ | ||
| ADT75ARZ-REEL | ||
| ADT75ARZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADT7311 | LAST TIME BUY | Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor |
| ADT7312 | RECOMMENDED FOR NEW DESIGNS | Automotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form |
| ADT7420 | LAST TIME BUY | ±0.25°C Accurate, 16-Bit Digital I2C Temperature Sensor |