Добавить к Мастеру создания структурных схем

AD8251:  10 MHz, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8251 is an instrumentation amplifier with digitally programmable gains that has GΩ input impedance, low output noise, and low distortion, making it suitable for interfacing with sensors and driving high sample rate analog-to-digital converters (ADCs). It has high bandwidth of 10 MHz, low THD of −110 dB, and fast settling time of 785 ns (maximum) to 0.001%. Offset drift and gain drift are guaranteed to 1.8 μV/°C and 10 ppm/°C, respectively, for G = 8. In addition to its wide input common voltage range, it boasts a high common-mode rejection of 80 dB at G = 1 from dc to 50 kHz. The combination of precision dc performance coupled with high speed capabilities makes the AD8251 an excellent candidate for data acquisition. Furthermore, this monolithic solution simplifies design and manufacturing and boosts performance of instrumentation by maintaining a tight match of internal resistors and amplifiers.

The AD8251 user interface consists of a parallel port that allows users to set the gain in one of two different ways (see Figure 1 in data sheet for the functional block diagram). A 2-bit word sent via a bus can be latched using the WR input. An alternative is to use transparent gain mode where the state of logic levels at the gain port determines the gain.

The AD8251 is available in a 10-lead MSOP package and is specified over the −40°C to +85°C temperature range, making it an excellent solution for applications where size and packing density are important considerations.

Applications

  • Data acquisition
  • Biomedical analysis
  • Test and measurement
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Small package: 10-lead MSOP
    • Programmable gains: 1, 2, 4, 8
    • Digital or pin-programmable gain setting
    • Wide supply: ±5 V to ±15 V
    • Excellent dc performance
      High CMRR: 98 dB (minimum), G = 8
      Low gain drift: 10 ppm/°C (maximum)
      Low offset drift: 1.8 μV/°C (maximum), G = 8

    Excellent ac performance

    • Fast settling time: 785 ns to 0.001% (maximum)
    • High slew rate: 20 V/μs (minimum)
    • Low distortion: −110 dB THD at 1 kHz,10 V swing
    • High CMRR over frequency: 80 dB to 50 kHz (minimum)
    • Low noise: 18 nV/√Hz, G = 10 (maximum)
    • Low power: 4 mA

    Functional Block Diagram for AD8251

    Документация

    Наименование Тип контента Тип файлов
    AD8251: 10 MHz, 20 V/μs, G = 1, 2, 4, 8 iCMOS Programmable Gain Instrumentation Amplifier Data Sheet (Rev B, 11/2010) (pdf, 626 kB) Технические описания PDF
    Auto-Zero Amplifiers  (doc, 75 kB)
    A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
    Технические статьи DOC
    High-performance Adder Uses Instrumentation Amplifiers
    Make an adder circuit using instrumentation amplifiers to increase input impedance.
    (EDN, 9/3/2009)
    Технические статьи HTML
    See what 40 years of data acquisition expertise can do for your instrumentation designs. Обзор HTML
    Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Обзор PDF
    Leading Inside Advertorials: A Whole New Value Equation for Industrial Designs  (pdf, 157 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD8251 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD8251-EVALZ Статус: Prodn Evaluation Board $ 101,15 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть