Добавить к Мастеру создания структурных схем

ADA4500-2:  10MHz, 14.5nV/√Hz, RRIO, Zero Input Crossover Distortion Dual Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4500-2 is a dual 10 MHz, 14.5 nV/√Hz, low power amplifier featuring rail-to-rail input and output swings while operating from a 2.7 V to 5.5 V single power supply. Compatible with industry-standard nominal voltages of +3.0 V, +3.3 V, +5.0 V, and ±2.5 V.

Employing a novel zero-crossover distortion circuit topology, this amplifier offers high linearity over the full, rail-to-rail input common-mode range, with excellent power supply rejection ratio (PSRR) and common-mode rejection ratio (CMRR) performance without the crossover distortion seen with the traditional complementary rail-to-rail input stage. The resulting op amp also has excellent precision, wide bandwidth, and very low bias current.

This combination of features makes the ADA4500-2 an ideal choice for precision sensor applications because it minimizes errors due to power supply variation and maintains high CMRR over the full input voltage range. The ADA4500-2 is also an excellent amplifier for driving analog-to-digital converters (ADCs) because the output does not distort with the common-mode voltage, which enables the ADC to use its full input voltage range, maximizing the dynamic range of the conversion subsystem.

Many applications such as sensors, handheld instrumentation, precision signal conditioning, and patient monitors can benefit from the features of the ADA4500-2.

The ADA4500-2 is specified for the extended industrial temperature range (−40°C to +125°C) and available in the standard 8-lead MSOP and 8-lead LFCSP packages.

APPLICATIONS

  • Pressure and position sensors
  • Remote security
  • Medical monitors
  • Process control
  • Hazard detectors
  • Photo Diode application

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Rail-to-rail input and output
  • PSRR: 98 dB minimum:
  • CMRR: 95 dB minimum
    VCM[(V−) −0.2 V] to [(V+) +0.2 V]
  • Offset voltage: 120 μV maximum
  • Single-supply operation:
    2.7 V to 5.5 V
  • Dual-supply operation:
    ±1.35 V to ±2.75 V
  • Wide bandwidth: 10 MHz
  • Low noise
    - 2 μV p-p from 0.1 Hz to 10 Hz
    - 14.5nV/√Hz @ 1kHz
  • Low input bias current:
    2 pA maximum

Pin Configuration for ADA4500-2

Подобная продукция

  • AD8605, AD8606, AD8608: available in single, dual and quad channel versions offering similar AC and DC specifications with lower voltage noise and supply current. in a precision RRIO Op Amp.
  • ADA4084-2: offers similar speed and precision with lower noise and supply current in a 30V RRIO Op Amp.
  • ADA4505-1, ADA4505-2, ADA4505-4: available in single, dual and quad channel counts, it offers lower supply current with rail-to-rail linearity of a Zero Crossover Op Amp.
  • AD8505, AD8506, AD8508: available in single, dual and quad channel versions offering lower supply current with the rail-to-rail linearity of a Zero Crossover Op Amp.

Документация

Наименование Тип контента Тип файлов
ADA4500-2: 10 MHz, 14.5 nV/√Hz, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier Data Sheet (Rev A, 10/2012) (pdf, 308 kB) Технические описания PDF
Sensor Signal Conditioning - Amplifiers for Signal Conditioning  (PDF) Руководства по проектированию PDF
MT-095: EMI, RFI, and Shielding Concepts  (pdf, 145 kB) Обучение PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Обучение PDF
MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues  (pdf, 115 kB) Обучение PDF
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Технические статьи PDF
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Bridge Wizard
The Analog Bridge Wizard recommends amplifiers and ADC's for your bridge application. Find out which op-amp or in-amp is best for your design, and view the error budget analysis for that solution.
Input Stage and Filter Design HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
ADA4500 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADA4500-2 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть