ADP1707:  1 A, Low Dropout, CMOS Linear Regulator with Tracking

The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an advanced proprietary architecture, they provide ...More

ADP1707:  1 A, Low Dropout, CMOS Linear Regulator with Tracking

Product Description

The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an advanced proprietary architecture, they provide high power supply rejection and achieve excellent line and load transient response with a small 4.7 μF ceramic output capacitor.

The ADP1706/ADP1707 are available in 16 fixed output volt-age options. The ADP1708 is available in an adjustable version, which allows output voltages that range from 0.8 V to 5.0 V via an external divider. The ADP1706 allows an external soft start capacitor to be connected to program the start-up time; the ADP1707 and ADP1708 contain internal soft start capacitors that give a typical start-up time of 100 μs. The ADP1707 includes a tracking feature that allows the output to follow an external voltage rail or reference.

The ADP1706/ADP1707/ADP1708 are available in an 8-lead, exposed paddle SOIC package and an 8-lead, 3 mm × 3 mm exposed paddle LFCSP, making them not only very compact solutions but also providing excellent thermal performance for applications requiring up to 1 A of output current in a small, low profile footprint.

Applications

  • Notebook computers
  • Memory components
  • Telecommunications equipment
  • Network equipment
  • DSP/FPGA/microprocessor supplies
  • Instrumentation equipment/data acquisition systems
  • Data Sheet, Rev. 0, 7/07

    Features

    • Maximum output current: 1 A
    • Input voltage range: 2.5 V to 5.5 V
    • Low shutdown current: <1 μA
    • Low dropout voltage: 345 mV @ 1 A load
    • Initial accuracy: ±1%
    • Accuracy over line, load, and temperature: ±2.5%
    • 16 fixed output voltage options with soft start: 0.75 V to 3.3 V (ADP1706)
    • 16 fixed output voltage options with tracking 0.75 V to 3.3 V (ADP1707)
    • Adjustable output voltage option: 0.8 V to 5.0 V (ADP1708)
    • Stable with small 4.7 μF ceramic output capacitor
    • Excellent load/line transient response
    • Current limit and thermal overload protection

    Diagrams

    ADP1707 Diagram
    Functional Block Diagram for ADP1707

    Характеристики

    Vout Preset Voltages (V) 16 Options 0.75V to 3.3V,With Tracking
    Vin Range (Vmin to Vmax) 2.5 to 5.5
    Iout (max) 1A
    Supply Current (max) 1.55mA
    V-dropout@Rated Iout (mV) 365mV
    Tot Accuracy (±%) 1.5%
    Package LFCSP-8,SOIC-8
    # of Outputs 1
    Line Regulation n/a
    Load Regulation n/a
    Shutdown Yes
    Operating Temp Range -40 to +125

    Посмотреть другие компоненты

    ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator

    ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter

    Получать уведомление о новинках
    Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
    ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
    ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
    ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
    ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
    ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
    ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
    ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
    ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 1.2A, Low-Vin, Low Dropout Linear Regulator