Добавить в Мастер Структурных Схем

AD5684R:  Quad, 12-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and SPI Interface

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD5684R nanoDAC+TM is a quad, 12-bit, rail-to-rail, voltage output DAC. The device includes a 2.5V, 2ppm/˚C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5V (gain=1) or 5V (gain=2).

The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design and exhibits less than 0.1% FSR gain error and 1.5mV offset error performance. The device is available in a 3mm X 3mm LFCSP and a TSSOP package.

The AD5684R also incorporates a power-on-reset circuit and a RSTSEL pin that ensures the DAC outputs power up to zero-scale or midscale, and remain there until a valid write takes place. Each device contains a per-channel power-down feature that reduces the current consumption of the device to 4 uA at 3 V while in power-down mode.

The AD5684R employs a versatile SPI interface that operates at clock rates up to 50 MHz and includes a VLOGIC pin intended for 1.8V/ 3V/ 5V logic.

PRODUCT HIGHLIGHTS

  • High Relative Accuracy: AD5684R (12-bit): ±1LSB INL max
  • Low drift on-chip reference: 2.5V, 2ppm/°C temperature drift
  • Tiny Package: 3mm × 3mm 16 lead LFCSP or 16 lead TSSOP

APPLICATIONS

  • Optical transceivers
  • Base-station power amplifiers
  • Process control (PLC I/O cards)
  • Industrial automation
  • Data acquisition systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High relative accuracy (INL): ±1 LSB maximum @ 12-bits
  • Low drift 2.5 V reference:
    2 ppm/°C typical
  • Tiny package: 3 mm × 3 mm 16-lead LFCSP or TSSOP
  • Total unadjusted error (TUE):
    0.1% of FSR maximum
  • Offset error:
    1.5 mV maximum
  • Gain error:
    0.1 % of FSR maximum
  • High drive capability:
    20 mA, 0.5 V from supply rails
  • User selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 50 MHz SPI with readback or daisy-chain
  • See data sheet for additional features

Functional Block Diagram for AD5684R

Video: AD5686R nanoDAC+™: Huge Performance in a Tiny Package!

Документация

Наименование Тип контента Тип файлов
AD5686R/AD5685R/AD5684R: Quad, 16-/14-/12-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface Data Sheet (Rev C, 05/2014) (pdf, 947 kB) Технические описания PDF
UG-459: Evaluation Board for AD5686R/AD5686/AD5684R/AD5684 16-/12-Bit, Quad Channel Voltage Output DAC  (pdf, 780 kB) Руководства пользователей PDF
AD5686R/AD5685R/AD5684R Quick Start Guide (Wiki Site) Руководства пользователей HTML
Modern DACs and DAC Buffers Improve System Performance, Simplify Design
Analog Dialogue, By Padraic O'Reilly and Charly El-Khoury, Analog Devices, Inc. (Volume 46, March 2012)
Технические статьи HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD5686R IBIS Model  (ibs) Модели IBIS IBS
AD5686 IIO ADC Linux Driver Device Drivers HTML
AD5684R - Microcontroller No-OS Driver Device Drivers HTML
BeMicro FPGA Project for AD5684R with Nios driver FPGA HDL HTML
AD5684R FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML
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
Сопутствующие компоненты

Suggested Companion Products


Recommended Voltage/Current Output Driver for the AD5684
  • For PLC and industrial control applications, we recommend the AD5750-2 output driver.
Recommended Digital Isolator for the AD5684
  • For a galvanically isolated interface, we recommend the ADuM1400.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5684RSDZ Статус: Prodn Evaluation Board $ 59,00 Да -
EVAL-SDP-CB1Z Статус: Prodn Evaluation Controller Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.