Добавить к Мастеру создания структурных схем

AD5422:  Single Channel, 16-Bit, Current Source & Voltage Output DAC, HART Connectivity

Информация о продукте

Статус продукта:Производство

The AD5412/AD5422 are low-cost, precision, fully integrated 12-/16-bit digital-to-analog converters (DAC) offering a pro-grammable current source and programmable voltage output designed to meet the requirements of industrial process control applications.

The output current range is programmable at 4 mA to 20 mA, 0 mA to 20 mA, or an overrange function of 0 mA to 24 mA.

The LFCSP version of this product has a CAP2 pin so that the HART signals can be coupled onto the current output of the AD5412/AD5422.

Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V output ranges; an overrange of 10% is available on all ranges.

Analog outputs are short and open-circuit protected and can drive capacitive loads of 1 μF.

The device operates with an AVDD power supply range from 10.8 V to 40 V. Output loop compliance is 0 V to AVDD – 2.5 V.

The flexible serial interface is SPI- and MICROWIRE™-compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications.

The device also includes a power-on-reset function, ensuring that the device powers up in a known state. The part also includes an asynchronous clear pin (CLEAR) that sets the outputs to zero-scale/midscale voltage output or the low end of the selected current range.

The total output error is typically ±0.01% in current mode and ±0.01% in voltage mode.

Applications

  • Process Control
  • Actuator Control
  • PLC
  • HART network connectivity (LFCSP package only)

Data Sheet, Rev. A, 9/09

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • 12-/16-bit resolution and monotonicity
  • Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA,
    0 mA to 24 mA
    ±0.01 % FSR typical total unadjusted error (TUE)
    ±3 ppm/°C output drift
  • Voltage output ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, ±10 V
    10% overrange
    ±0.01 % FSR typical total unadjusted error (TUE)
    ±2 ppm/°C output drift
  • Flexible serial digital interface
  • On-chip output fault detection
  • On-chip reference: 10 ppm/°C maximum
  • Optional regulated DVCC output
  • Asynchronous clear function
  • Power supply range
    AVDD: 10.8 V to 40 V
    AVSS: −26.4 V to −3 V/0 V
  • Output loop compliance: AVDD – 2.5 V
  • Temperature range: −40°C to +85°C
  • TSSOP and LFCSP packages

AD5422 Functional Block Diagram

Подобная продукция

  • AD5420 Single-Channel, 16-Bit, 4 mA to 20 mA, Current Source DAC
  • AD5412 Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC
  • AD5750-1 4 to 20 mA and Voltage Output Driver, with 2.5V Input Range & 1.25V Reference Input

Документация

Наименование Тип контента Тип файлов
AD5412/AD5422: Single Channel, 12-/16-Bit, Serial Input, Current Source and Voltage Output DACs, HART Connectivity Data Sheet (Rev G, 03/2013) (pdf, 356 kB) Технические описания PDF
AN-1241: Simplified 16-Bit Voltage Output and 4 mA-to-20 mA Output Solution Using the AD5422  (pdf, 166 kB) Статьи по применению PDF
CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability  (pdf, 442 kB) Circuit Note PDF
CN-0233: 16-Bit Isolated Industrial Voltage and Current Output DAC with Isolated DC-to-DC Supplies  (pdf, 197 kB) Circuit Note PDF
CN-0065: 16-Bit Fully Isolated Output Module Using the AD5422 Single Chip Voltage and Current Output DAC and the ADuM1401 Digital Isolator  (pdf, 126 kB) Circuit Note PDF
UG-442: Evaluating the AD5422 Single Channel, 16-Bit, Current Source and Voltage Output DAC, HART Connectivity  (pdf, 586 kB) Руководства пользователей PDF
UG-181: PLC Demo System User Guide  (pdf, 541 kB) Руководства пользователей PDF
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)
Журнал Analog Dialogue HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1)
Технические статьи HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Технические статьи HTML
Optimum process control means efficiency, reliability, and Analog ICs. Обзор HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

Сопутствующие компоненты

Suggested Companion Products


Recommended Low Power Hart Modem for the AD5422

  • For a Hart-compliant fully integrated FSK modem, we recommend the AD5700 or the AD5700-1.
Recommended Digital Isolators for the AD5422
  • For isolated USB designs in healthcare and industrial control, we recommend the ADuM4160.
Recommended Voltage References for the AD5422 Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5422 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD5422ACPZ-REEL Статус: Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind Reel, 2500 - $ 5,60 Y  Используемые материалы PCN Купить
AD5422ACPZ-REEL7 Статус: Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind Reel, 750 - $ 5,60 Y  Используемые материалы PCN Купить Образцы
AD5422AREZ Статус: Prodn 24 ld TSSOP-EP(EP=3.2mm) 24 Ind Tube, 62 $ 7,19 $ 5,90 Y  Используемые материалы PCN Купить Образцы
AD5422AREZ-REEL Статус: Prodn 24 ld TSSOP-EP(EP=3.2mm) 24 Ind Reel, 2500 - $ 5,90 Y  Используемые материалы PCN Купить
AD5422BCPZ-REEL Статус: Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind Reel, 2500 - $ 6,35 Y  Используемые материалы PCN Купить
AD5422BCPZ-REEL7 Статус: Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind Reel, 750 - $ 6,35 Y  Используемые материалы PCN Купить Образцы
AD5422BREZ Статус: Prodn 24 ld TSSOP-EP(EP=3.2mm) 24 Ind Tube, 62 $ 8,28 $ 6,79 Y  Используемые материалы PCN Купить Образцы
AD5422BREZ-REEL Статус: Prodn 24 ld TSSOP-EP(EP=3.2mm) 24 Ind Reel, 2500 - $ 6,79 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5422EBZ Статус: Prodn Evaluation Board $ 99,00 Да -
EVAL-AD5422LFEBZ Статус: Prodn LFCSP Evaluation Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть