Информация о продукте

Статус продукта:Производство

The AD9446 is a 16-bit, monolithic, sampling analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The product operates up to 100 MSPS, providing superior SNR for instrumentation, medical imaging, and radar receivers employing baseband (<100 MHz) IF frequencies.

The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS-compatible (ANSI-644) or CMOS-compatible and include the means to reduce the overall current needed for short trace distances.

Optional features allow users to implement various selectable operating conditions, including data format select and output data mode.

The AD9446 is available in a 100-lead surface-mount plastic package (100-lead TQFP/EP) specified over the industrial temperature range (−40°C to +85°C).

Product Highlights
1. True 16 bit linearity.
2. High performance: outstanding SNR performance for baseband IFs in data acquisition, instrumentation, magnetic resonance imaging, and radar receivers.
3. Ease of use: On-chip reference and high input impedance track-and-hold. An output clock simplifies data capture.
4. Packaged in a Pb-free, 100-lead TQFP/EP.
5. Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of clock pulse widths.
6. OR (out-of-range) outputs indicate when the signal is beyond the selected input range.

Applications

  • MRI receivers
  • Multi-carrier, multimode cellular receivers
  • Antenna array positioning
  • Power amplifier linearization
  • Broadband wireless
  • Radar, infrared imaging
  • Communications instrumentation
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 100 MSPS guaranteed sampling rate (AD9446-100)
    • 83.6 dBFS SNR with 30 MHz input
      (3.8 V p-p input, 80 MSPS)
    • 82.6 dBFS SNR with 30 MHz input
      (3.2 V p-p input, 80 MSPS)
    • 89 dBc SFDR with 30 MHz input
      (3.2 V p-p input, 80 MSPS)
    • 95 dBFS 2-tone SFDR with 9.8 MHz and
      10.8 MHz (100 MSPS)
    • 60 fsec rms jitter
    • Excellent linearity
      DNL = DNL = ±0.4 LSB typical
      INL = ±3.0 LSB typical
    • 2.0 V p-p to 4.0 V p-p differential full-scale input
    • Buffered analog inputs
    • LVDS outputs (ANSI-644 compatible) or CMOS outputs
    • Data format select (offset binary or twos complement)
    • Output clock available
    • 3.3 V and 5 V supply operation

    Functional Block Diagram for AD9446

    Документация

    Наименование Тип контента Тип файлов
    AD9446: 16-Bit, 80/105 MSPS Data Sheet (Rev 0, 11/2005) (pdf, 952 kB) Технические описания PDF
    AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Статьи по применению PDF
    AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
    AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Статьи по применению PDF
    AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Статьи по применению PDF
    AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
    The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
    Статьи по применению PDF
    AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) Статьи по применению PDF
    AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Статьи по применению PDF
    AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Статьи по применению PDF
    AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Статьи по применению PDF
    AN-586: LVDS Outputs for High Speed A/D Converters  (pdf, 207 kB)
    High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
    Статьи по применению PDF
    AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
    A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
    Статьи по применению PDF
    AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
    Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
    Статьи по применению PDF
    AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Статьи по применению PDF
    UG-173: High Speed ADC USB FIFO Evaluation Kit (HSC-ADC-EVALB-DCZ)  (pdf, 774 kB) Руководства пользователей PDF
    Ask The Application Engineer 36, Wideband A/D Converter Front-End Design Considerations II: Amplifier-or Transformer Drive for the ADC?
    (Analog Dialogue, Volume 41 February 2007)
    Журнал Analog Dialogue HTML
    Analog-to-Digital Converter Clock Optimization: A Test Engineering Perspective
    (Analog Dialogue, Vol. 42, February 2008)
    Журнал Analog Dialogue HTML
    Which ADC Architecture Is Right for Your Application?
    by Walt Kester, Analog Devices, Inc. (Analog Dialogue, Vol 39, June 2005)
    Журнал Analog Dialogue HTML
    ADC Input Noise: The Good, The Bad, and The Ugly. Is No Noise Good Noise? Журнал Analog Dialogue HTML
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
    ADCs Deliver Faster Sampling Rates with New Levels of Dynamic Range  (pdf)
    (RF Design, Editor's Choice, Product of the Month/May 2005)
    Обзоры продукции PDF
    High-speed Wandler für Kommunikations- und Messsysteme
    (Elektronik Praxis, 5/9/2005)
    Обзоры продукции HTML
    "Phenomenally Fast 16 Bit ADC Being Offered in 80 Msample/s and 100 Msample/s Versions"  (htm)
    (analogZONE, 5/9/2005)
    Обзоры продукции HTM
    ADCs Boost Sampling Rates, Hold Line on SFDR
    (EDN, 5/9/2005)
    Обзоры продукции HTML
    ADI Broadens Product Portfolio
    (Electronic News, 5/9/2005)
    Обзоры продукции HTML
    High-speed A/D Converter Duo Boasts True 16- and 14-Bit Resolution
    (eeProductCenter, 5/5/2005)
    Обзоры продукции HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
    ADIsim Design/Simulation Tools HTML
    AD9446 IBIS Models Модели IBIS HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Сопутствующие компоненты

    Suggested Companion Products


    Recommended ADC Drivers for the AD9446

    • For AC coupled applications, we recommend the AD8352 or the AD8375.
    Recommended Clock Drivers for the AD9446 Recommended Power Solutions
    • For selecting voltage regulator products, use ADIsimPower.

    Were these recommendations helpful?

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD9446 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD9446100LVDS/PCBZ Статус: Obsolete Evaluation Board $ 0,00 Да - Контакты
    AD9446-80LVDS/PCBZ Статус: Obsolete Evaluation Board $ 0,00 Да - Контакты

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть