Добавить к Мастеру создания структурных схем

AD7690:  18-Bit, 1.5 LSB INL, 400 kSPS PulSAR® Differential ADC in MSOP/QFN

Информация о продукте

Статус продукта:Производство

The AD7690 is an 18-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 18-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. On the CNV rising edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins swing in opposite phase between 0 V and REF. The reference voltage, REF, is applied externally and can be set up to the supply voltage.

The power of the AD7690 scales linearly with the throughput.

The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single, 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic, using the separate VIO supply.

The AD7690 is housed in a 10-lead MSOP or a 10-lead QFN (LFCSP) with operation specified from −40°C to +85°C.

Applications

  • Battery-powered equipment
  • Data acquisition
  • Seismic data acquisition systems
  • DVMs
  • Instrumentation
  • Medical instruments

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 18-bit resolution with no missing codes
  • Throughput: 400 kSPS
  • INL: ±0.75 LSB typ, ±1.5 LSB max (±6 ppm of FSR)
  • Dynamic range: 102 dB @ 400 kSPS
  • Oversampled dynamic range: 125 dB @ 1 kSPS
  • Noise-free code resolution: 20 bits @ 1 kSPS
  • Effective resolution: 22.7 bits @ 1 kSPS
  • SINAD: 101.5 dB @ 1 kHz
  • THD: −125 dB @ 1 kHz
  • True differential analog input range: ±VREF 0 V to VREF with VREF up to VDD on both inputs
  • No pipeline delay
  • Single-supply 5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface

Functional Block Diagram for AD7690

Документация

Наименование Тип контента Тип файлов
AD7690: 18-Bit, 1.5 LSB INL, 400 kSPS PulSAR® Differential ADC in MSOP/QFN Data Sheet (Rev B, 07/2011) (pdf, 736 kB) Технические описания PDF
AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Статьи по применению PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
MT-074: Differential Drivers for Precision ADCs  (pdf, 249 kB) Обучение PDF
UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) Руководства пользователей PDF
Front-End Amplifier and RC Filter Design for a Precision SAR Analog-to-Digital Converter Технические статьи HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning)  (pdf, 277 kB) Технические статьи PDF
MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Технические статьи PDF
Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
Технические статьи PDF
Analog Claims 18-bit ADCs Are the Smallest
(EDN, 11/1/2005)
Обзоры продукции HTML
18-bit A/D Packs Speed & Precision into MSOP
(eeProductCenter, 11/2/2005)
Обзоры продукции HTML
18-bit ADC Features MSOP Package
(Portable Design, 10/31/2005)
Обзоры продукции HTML
Dimensions in Data Conversion: An Evolving Story
(Electronic Products, April 2006)
Обзоры продукции HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Обзор PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD7685 IBIS Models Модели IBIS HTML
BeMicro FPGA Project for AD7690 with Nios driver FPGA HDL HTML
AD7690 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7690 Recommended External Voltage References for the AD7690
  • For low drift, low noise and high current output applications, we recommend the ADR435 reference family.
  • For low drift, low noise and low dropout, we recommend the ADR445 reference family.
  • For low drift, low noise, low power, we recommend the ADR4550 reference family.
  • For driving the voltage reference input, we recommend the AD8031 or the AD8655 buffer amplifiers.

Recommended Digital Isolators for the AD7690

  • For SPI Interface, lowest power, 2.5 kVrms isolation, we recommend the ADuM1401.
  • For SPI Interface, enhanced system-level ESD performance, 2.5 kVrms isolation, we recommend the ADuM3401.
  • For SPI Interface, low power, 5.0 kVrms isolation, we recommend the ADuM4401.
  • For SPI Interface, smallest package, low voltage I/O (1.8 V to 5.5 V), we recommend the ADuM3481.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7690 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7690SDZ Статус: Prodn Evaluation Board $ 99,00 Да -
EVAL-SDP-CB1Z Статус: Prodn Evaluation Controller Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть