Добавить к Мастеру создания структурных схем

AD7683:  100 kSPS 16-BIT PulSAR® A/D Converter in µSOIC/QFN

Информация о продукте

Статус продукта:Производство

The AD7683 is a 16-bit, charge redistribution, successive approximation, PulSAR® analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.7 V and 5.5 V. It contains a low power, high speed, 16-bit sampling ADC with no missing codes (B grade), an internal conversion clock, and a serial, SPI-compatible interface port. The part also contains a low noise, wide bandwidth, short aperture delay, track-and-hold circuit. On the CS falling edge, it samples an analog input, +IN, between 0 V to REF with respect to a ground sense, –IN. The reference voltage, REF, is applied externally and can be set up to the supply voltage. Its power scales linearly with throughput.

The AD7683 is housed in an 8-lead MSOP or an 8-lead QFN (LFCSP) package, with an operating temperature specified from −40°C to +85°C.

Applications

  • Battery-powered equipment
  • Data acquisition
  • Instrumentation
  • Medical instruments
  • Process control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 16-Bits Resolution with No Missing 16-Bit Codes
  • Throughput: 100 kSPS
  • INL: ±1 LSB Typ, ±3 LSB Max
  • Power Dissipation:
    4 mW @ 5V/100 kSPS
    150 µW @ 2.7 V/10 kSPS
  • Pseudo-Differential Analog Input Range: 0 V to VREF with VREF up to VDD
  • No Pipeline Delay
  • Single Supply Operation 2.7 V to 5.5 V
  • See Data Sheet for Additional Information

Functional Block Diagram for AD7683

Документация

Наименование Тип контента Тип файлов
AD7683: 16-Bit, 100 kSPS PulSAR™ ADC in MS0P/QFN Data Sheet (Rev A, 03/2008) (pdf, 398 kB) Технические описания PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) Руководства пользователей PDF
High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
(Analog Dialogue, Vol. 36, No. 6, November/December 2002)
Журнал Analog Dialogue HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Обзоры продукции HTML
Lowest-Power 16-Bit ADC Optimizes Portable Designs
(eeProductCenter, 10/4/2006)
Обзоры продукции HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Обзор PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD7683 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML
BeMicro FPGA Project for AD7683 with Nios driver Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7683

  • For low noise and low power, we recommend the ADA4841-1.
  • For low noise, low power and low frequency, we recommend the OP184.
  • For translating +/- 10V signals to 4V, low distortion, fast settling, we recommend the AD8275.
  • For low power and a 5V single-supply, we suggest the AD8605 or the AD8615.
  • For low power and low frequency, we suggest the AD8519.
  • For low power and high frequency, we recommend the AD8031.
Recommended Voltage References for the AD7683
  • For low noise, high accuracy and low drift, we recommend the ADR430 family of references.

  • For the reference buffer amplifier, we recommend the AD8031 or the AD8605.
Recommended Voltage Regulators for the AD7683
  • For low dropout regulators with inputs up to 5V, we recommend the low noise ADP151 or the low power ADP160.
  • For high current switching regulators with inputs up to 5V, we recommend the low noise ADP2114.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7683ACPZRL Статус: Prodn 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 5000 - $ 5,82 Y  Используемые материалы Уведомить меня Купить
AD7683ACPZRL7 Статус: Prodn 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $ 5,82 Y  Используемые материалы Уведомить меня Купить Образцы
AD7683ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 6,44 $ 5,82 Y  Используемые материалы PCN Купить Образцы
AD7683ARMZRL7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 - $ 5,82 Y  Используемые материалы PCN Купить
AD7683BCPZRL Статус: Prodn 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 5000 - $ 6,58 Y  Используемые материалы Уведомить меня Купить
AD7683BCPZRL7 Статус: Prodn 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $ 6,58 Y  Используемые материалы Уведомить меня Купить Образцы
AD7683BRMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 7,28 $ 6,58 Y  Используемые материалы PCN Купить Образцы
AD7683BRMZRL7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 - $ 6,58 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7683SDZ Статус: Prodn Evaluation Board $ 99,00 Да -
EVAL-SDP-CB1Z Статус: Prodn Evaluation Controller Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть