ADUC7023

PRODUCTION

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU with Enhanced IRQ Handler

Viewing:

Overview

  • Analog I/O
    • Multichannel, 12-bit, 1 MSPS ADC
      • Up to 12 ADC channels
    • Fully differential and single-ended modes
    • 0 V to VREF analog input range
    • 12-bit voltage output DACs
      • 4 DAC outputs available
    • On-chip voltage reference
    • On-chip temperature sensor
    • Voltage comparator
  • Microcontroller
    • ARM7TDMI core, 16-bit/32-bit RISC architecture
    • JTAG port supports code download and debug
  • Clocking options
    • Trimmed on-chip oscillator (±3%)
    • External watch crystal
    • External clock source up to 44 MHz
    • 41.78 MHz PLL with programmable divider
  • Memory
    • 62 kB Flash/EE memory, 8 kB SRAM
    • In-circuit download, JTAG-based debug
    • Software-triggered in-circuit reprogrammability
  • Vectored interrupt controller for FIQ and IRQ
    • 8 priority levels for each interrupt type
    • Interrupt on edge or level external pin inputs
  • On-chip peripherals
    • 2× fully I2C-compatible channels
    • SPI (20 Mbps in master mode, 10 Mbps in slave mode)
      • With 4-byte FIFO on input and output stages
    • Up to 20 GPIO pins - Digital only GPIOs are 5 V tolerant
    • 3× general-purpose timers
      • Watchdog timer (WDT)
    • Programmable logic array (PLA)
      • 16 PLA elements
    • 16-bit, 5-channel PWM
ADUC7023
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU with Enhanced IRQ Handler
ADuC7023-fbl ADuC7023-pc ADuC7023 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed