ADUC7023

PRODUCTION

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU with Enhanced IRQ Handler

Viewing:

Part Details

  • Analog I/O
    • Multichannel, 12-bit, 1 MSPS ADC
      • Up to 12 ADC channels
    • Fully differential and single-ended modes
    • 0 V to VREF analog input range
    • 12-bit voltage output DACs
      • 4 DAC outputs available
    • On-chip voltage reference
    • On-chip temperature sensor
    • Voltage comparator
  • Microcontroller
    • ARM7TDMI core, 16-bit/32-bit RISC architecture
    • JTAG port supports code download and debug
  • Clocking options
    • Trimmed on-chip oscillator (±3%)
    • External watch crystal
    • External clock source up to 44 MHz
    • 41.78 MHz PLL with programmable divider
  • Memory
    • 62 kB Flash/EE memory, 8 kB SRAM
    • In-circuit download, JTAG-based debug
    • Software-triggered in-circuit reprogrammability
  • Vectored interrupt controller for FIQ and IRQ
    • 8 priority levels for each interrupt type
    • Interrupt on edge or level external pin inputs
  • On-chip peripherals
    • 2× fully I2C-compatible channels
    • SPI (20 Mbps in master mode, 10 Mbps in slave mode)
      • With 4-byte FIFO on input and output stages
    • Up to 20 GPIO pins - Digital only GPIOs are 5 V tolerant
    • 3× general-purpose timers
      • Watchdog timer (WDT)
    • Programmable logic array (PLA)
      • 16 PLA elements
    • 16-bit, 5-channel PWM
ADUC7023
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU with Enhanced IRQ Handler
ADuC7023-fbl ADuC7023-pc ADuC7023 Pin Configuration
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
EVAL-ADUC7023

ADuC7023 QuickStart Plus Development Systems

Product Details

Development system for evaluation of the ADuC7023, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.


The QuickStart Plus Kits for the ADuC7023 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.


Info For Ordering Evaluation Boards
  • EVAL-ADuC7023QSPZ uses the 32-LFCSP part
  • EVAL-ADuC7023QSPZ1 uses the 40-LFCSP part
  • eval board
    USB-I2C/LIN-CONV-Z

    Serial Downloader USB-I2C/LIN-CONV-Z for I2C and LIN

    Product Details

    This adaptor is for use on devices with I2C or LIN download capability. It can be used for download, debug and general purpose communication via I2C or LIN. It enables debugging of parts and can be used with the applicable ADI downloaders. For devices with UART download capability, use EVAL-ADUC-CABLE1.

    EVAL-ADUC7023
    ADuC7023 QuickStart Plus Development Systems
    USB-I2C/LIN-CONV-Z
    Serial Downloader USB-I2C/LIN-CONV-Z for I2C and LIN

    Reference Designs

    ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor
    CN0153 Circuits from the lab

    USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

    Features and Benefits

    • Typical temperature range of -90 C to +150 C
    • Thermistor temperature monitor
    • Single chip solution with ARM 7 processing core
    CN0153
    USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor
    ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor

    Latest Discussions

    Recently Viewed