AD9780

PRODUCTION

Dual 12-Bit, LVDS Interface 500 MSPS DAC

Viewing:

Overview

  • High dynamic range, dual DAC parts
  • LVDS inputs with dual-port or optional interleaved single-port operation
  • Single carrier W-CDMA ACLR = 80 dBc @ 61.44 MHz IF
  • Innovative switching output stage permits usable outputs beyond Nyquist frequency
  • LVDS inputs with dual-port or optional interleaved singleport operation
  • See datasheet for additional features

The AD9780 / AD9781 / AD9783 include pin-compatible, high dynamic range, dual digital-to-analog converters (DACs) with 12-/14-/16-bit resolutions, and sample rates of up to 500 MSPS. The devices include specific features for direct conversion transmit applications, including gain and offset compensation, and they interface seamlessly with analog quadrature modulators such as the ADL5370.

A proprietary, dynamic output architecture permits synthesis of analog outputs even above Nyquist by shifting energy away from the fundamental and into the image frequency.

Full programmability is provided through a serial peripheral interface (SPI) port. Some pin-programmable features are also offered for those applications without a controller.

PRODUCT HIGHLIGHTS

  1. Low noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals.
  2. Proprietary switching output for enhanced dynamic performance.
  3. Programmable current outputs and dual auxiliary DACs provide flexibility and system enhancements.

APPLICATIONS

  • Wireless infrastructure
  • W-CDMA, CDMA2000, TD-SCDMA, WiMAX
  • Wideband communications
  • LMDS/MMDS, point-to-point
  • RF signal generators, arbitrary waveform generators

AD9780
Dual 12-Bit, LVDS Interface 500 MSPS DAC
AD9780/AD9781/AD9783 Functional Block Diagram AD9780 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Fanout Buffers 3
ADCLK905 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
ADCLK907 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
ADCLK925 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
Modulators & Demodulators 6
ADL5370 PRODUCTION 300 MHz TO 1000 MHz Quadrature Modulator
ADL5371 RECOMMENDED FOR NEW DESIGNS 500 MHz TO 1500 MHz Quadrature Modulator
ADL5372 PRODUCTION 1500 MHz TO 2500 MHz Quadrature Modulator
ADL5373 PRODUCTION 2300 MHz TO 3000 MHz Quadrature Modulator
ADL5374 Obsolete 3000 MHz TO 4000 MHz Quadrature Modulator
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9783

AD9783 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9783/AD9781/AD9780
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9783/81/80.

AD9783-DPG2-EBZ can be used to evaluate products in the same DAC family by programming data vectors corresponding to the resolution of the particular part number, i.e., 12 bits for AD9780 and 14 bits for AD9781. The unused LSBs can be set to LVDS low.

EVAL-AD9783
AD9783 Evaluation Board
EVAL-AD9783 Evaluation Board EVAL-AD9783 Evaluation Board - Top View EVAL-AD9783 Evaluation Board - Bottom View EVAL-AD9783KIT EVAL-AD9783KIT - Top View

Latest Discussions

Recently Viewed