MAX17552

PRODUCTION

60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current

60V, Low IQ Synchronous Buck Regulator Enables High Efficiency

Viewing:

Overview

  • Eliminates External Components and Reduces Total Cost
    • No Schottky—Synchronous Operation for High Efficiency and Reduced Cost
    • Internal Compensation
    • Fixed Internal 5.1ms or Programmable Soft-Start
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4V to 60V Input Voltage Range
    • Adjustable 0.8V to 0.9 x VIN Output Voltages
    • Delivers Up to 100mA Load Current
    • 100kHz to 2.2MHz Adjustable Switching Frequency Range with External Clock Synchronization
    • Configurable Between PFM and Forced-PWM Modes
  • Reduces Power Dissipation
    • 22µA No Load Supply Current
    • Peak Efficiency > 90%
    • PFM Feature for High Light-Load Efficiency
    • 1.2µA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak Current-Limit Protection
    • Built-In Output-Voltage Monitoring with Open-Drain Active-Low RESET Pin
    • Programmable EN/UVLO Threshold
    • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
    • Monotonic Startup into Prebiased Output
    • Overtemperature Protection
    • Wide -40°C to +125°C Ambient Operating Temperature Range / -40°C to +150°C Junction Temperature Range
MAX17552
60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current
MAX17552: Typical Application Circuit
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX15062 PRODUCTION 60V, 300mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAX17552AUBEVKIT

Evaluation Kit for the MAX17552 (µMAX) in 5V Output-Voltage Application

Features and Benefits

  • 6V to 60V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 93% Peak Efficiency
  • 26µA No-Load Supply Current
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • Programmable Switching Frequency
  • Internal or Programmable Soft-Start
  • PFM or Forced-PWM Mode of Operation
  • Active-Low RESET Output
  • Peak Current-Limit Protection
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17552 5V evaluation kit (EV kit) (µMAX®) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17552 60V, 100mA ultra-small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin µMAX package. The EV kit operates over a wide input voltage range of 6V to 60V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz and delivers a peak efficiency of 93% with the supplied components. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout and thermal shutdown.

The EV kit comes installed with the MAX17552AUB+ in an 10-pin (3mm x 3mm), lead(Pb)-free/RoHS-compliant µMAX package.

Applications

  • 4–20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17552ATBEVKIT

Evaluation Kit for the MAX17552 (TDFN) in 5V Output Voltage Applications

Features and Benefits

  • Wide 6V to 60V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 93% Peak Efficiency
  • 26μA No Load Supply Current
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Internal or Programmable Soft-Start
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain Active-Low RESET Output
  • Overcurrent Protection
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17552 5V evaluation kit (EV kit) (TDFN) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17552 60V, 100mA ultra-small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin TDFN package. The EV kit operates over a wide input-voltage range of 6V to 60V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz and delivers a peak efficiency of 93% with the supplied components. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current limit protection, undervoltage lockout, and thermal shutdown.

The EV kit comes installed with the MAX17552ATB+ in a 10-pin (3mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Applications

  • 4–20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17552AEVKIT

Evaluation Kit for the MAX17552A (TDFN) in 5V Output Voltage Applications

Features and Benefits

  • Wide 6V to 60V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 93% Peak Efficiency
  • 26µA No Load Supply Current
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Internal or Programmable Soft-Start
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain Active-Low RESET Output
  • Overcurrent Protection
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17552AEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17552A 60V, 100mA ultra-small, high-efficiency, Himalaya synchronous step-down DC-DC converter in a 10-pin TDFN package. The EV kit operates over a wide input-voltage range of 6V to 60V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz and delivers a peak efficiency of 93% with the supplied components. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current limit protection, undervoltage lockout, and thermal shutdown.

The EV kit comes installed with the MAX17552AATB+ in a 10-pin (3mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Applications

  • 4–20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17552AUBEVKIT
Evaluation Kit for the MAX17552 (µMAX) in 5V Output-Voltage Application
MAX17552ATBEVKIT
Evaluation Kit for the MAX17552 (TDFN) in 5V Output Voltage Applications
MAX17552AEVKIT
Evaluation Kit for the MAX17552A (TDFN) in 5V Output Voltage Applications

Reference Designs

MAXREFDES60
MAXREFDES60 Circuits from the lab

16-Bit Analog Output Micro PLC

Features and Benefits

  • High accuracy
  • 0 to 10V voltage output with ±20% overrange
  • Isolated power and data
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES177
MAXREFDES177 Circuits from the lab

MAXREFDES177# IO-Link Universal Analog IO

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Universal Analog IO
  • Integrated Galvanic Isolation
MAXREFDES67 Hardware.
MAXREFDES67 Circuits from the lab

Universal Input Micro PLC

Features and Benefits

Features

  • High accuracy
  • -10V to +10V ±20% voltage inputs
  • -20mA to +20mA ±20% current inputs
  • RTD and TC tested temperature range (-40°C to +150°C)
  • Software-controlled input type
  • 24V input protection
  • Isolated power and data
  • Board and sensor calibration
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data

Competitive Advantages

  • Flexibility
  • Accelerated time to market
  • Ease of use

Applications

  • Industrial control and automation
  • Process control
  • PLC
maxrefdes1284 figure 1
MAXREFDES1284 Circuits from the lab

Himalaya Power Evaluation Platform

Features and Benefits

  • Operates from a single 8V to 60V Input Supply
  • 12 Programmed 5V Output Voltages
  • Output Currents up to 100mA, 300mA, 2A, 3A, 3.5A, 4A
  • Enable Jumpers
  • RESET Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested
MAXREFDES79
MAXREFDES79 Circuits from the lab

4-Port IO-Link Master

Features and Benefits

  • Fully IO-Link version 1.1 compliant (downloadable test report)
  • TEConcept IO-Link master stack
  • Easy TEConcept TC tool
  • 4 IO-Link ports
  • Power and status LEDs
  • User-friendly enclosure
  • Ships with all cables needed
  • Field update programmable
MAXREFDES36
MAXREFDES36 Circuits from the lab

IO-Link 16-Channel Digital Input Hub

Features and Benefits

Applications

  • Digital input modules for PLCs
  • Assembly lines
  • Conveyor systems
  • Robotics
  • Process control and automation
  • Industrial automation
  • PLC and DCS systems

Competitive Advantages

  • Small size
  • Low power
  • Low cost

Features

  • DIN rail form factor
  • IEC 61131-9
  • IO-Link version 1.1 and 1.0 compliant
  • On-chip 8:1 serialization
  • Fault monitoring
  • Field powered LED drivers
MAXREFDES60
16-Bit Analog Output Micro PLC
MAXREFDES60
This single channel analog output reference design is in the micro PLC form factor. The on-board microcontroller controls a 16-bit DAC to produce a high accuracy 0-10V output. The design features isolated power and data.
MAXREFDES177
MAXREFDES177# IO-Link Universal Analog IO
MAXREFDES177
MAXREFDES177 System Block Diagram
MAXREFDES67
Universal Input Micro PLC
MAXREFDES67 Hardware.
Figure 1. The MAXREFDES67 reference design block diagram.
Figure 2. The MAXREFDES67 reference design input circuit block diagram.
MAXREFDES1284
Himalaya Power Evaluation Platform
maxrefdes1284 figure 1
MAXREFDES79
4-Port IO-Link Master
MAXREFDES79
MAXREFDES79 System Block Diagram
MAXREFDES36
IO-Link 16-Channel Digital Input Hub
MAXREFDES36
Figure 2b. The MAXREFDES36# reference design connected to a Balluff USB IO-Link Master.
MAXREFDES36 Block Diagram

Latest Discussions

No discussions on MAX17552 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed