ADG904:  4:1マルチプレクサ、SP4T、広帯域、37dBのアイソレーション(1GHz)、1.65~2.75V、CMOS

ADG904/ADG904-Rは、CMOSプロセスを使用する広帯域の4:1アナログ・マルチプレクサであり、高アイソレーションと低挿入損失(~1GHz)を実現します。ADG904は50Ωの終端シャント・レッグを備えた吸収/整合マルチプレクサで、ADG904-Rは反射マルチプレクサです。これらのデバイスは、DC~1GHzの周波数範囲で高アイソレーションが得られるように設計されています。

...続きを見る

ADG904:  4:1マルチプレクサ、SP4T、広帯域、37dBのアイソレーション(1GHz)、1.65~2.75V、CMOS

製品概要

ADG904/ADG904-Rは、CMOSプロセスを使用する広帯域の4:1アナログ・マルチプレクサであり、高アイソレーションと低挿入損失(~1GHz)を実現します。ADG904は50Ωの終端シャント・レッグを備えた吸収/整合マルチプレクサで、ADG904-Rは反射マルチプレクサです。これらのデバイスは、DC~1GHzの周波数範囲で高アイソレーションが得られるように設計されています。

ADG904/ADG904-Rは、共通の1つの出力RFCに対して4つの入力があり、そのうちの1つに入力を切り替えます。どの入力を使用するかは、3ビット・バイナリのアドレス・ライン(A0、A1、EN)によって決まります。ENピンのロジック1でデバイスをディスエーブルにします。

この部品はオンボードのCMOS制御のロジック回路を備えているため、外付けの制御回路は不要です。制御入力はCMOSとLVTTLのいずれにも対応します。ADG904/ADG904-Rは消費電力が低いため、ワイヤレス・アプリケーションや汎用の高周波数スイッチングに適しています。

特長

  • 広帯域スイッチ:2.5GHzで-3dB
  • ADG904:吸収4:1マルチプレクサ/SP4T
  • ADG904-R:反射4:1マルチプレクサ/SP4T
  • 高オフ・アイソレーション(1GHzで37dB)
  • 低挿入損失(DC~1GHzで1.1dB)
  • 1.65~2.75Vの単電源
  • CMOS/LVTTL制御ロジック
  • 20ピンTSSOP
  • 低消費電力(最大1μA)

Diagrams

ADG904 Diagram
Functional Block Diagram for ADG904

仕様

Sw/Mx Function x # (4:1) x 1
Interface Type Parallel
Available Packages SOP
Max Analog Signal Range 0 to Vdd
Ron (Ohms) n/a
Ron Match (Ohms) n/a
Cs (OFF) n/a
Cs, Cd (ON) 3pF
Off Isolation (-dB) 37dB
Bandwidth 2.5GHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No