ADL5370:  直交変調器、300~1000MHz

ADL5370は、300~1000MHzの周波数範囲で使用するように設計された、固定ゲイン直交変調器(F-MOD)ファミリーの最初の製品です。位相精度と振幅のバランスが優れているため、通信システムに対応した高性能の中間周波数またはダイレクト無線周波数の変調が可能です。

ADL5370は、500MHzを超える3dBベースバンド帯域幅性能を備えているため、広帯域幅のゼロIFまたは低IF ...続きを見る

ADL5370:  直交変調器、300~1000MHz

製品概要

ADL5370は、300~1000MHzの周波数範囲で使用するように設計された、固定ゲイン直交変調器(F-MOD)ファミリーの最初の製品です。位相精度と振幅のバランスが優れているため、通信システムに対応した高性能の中間周波数またはダイレクト無線周波数の変調が可能です。

ADL5370は、500MHzを超える3dBベースバンド帯域幅性能を備えているため、広帯域幅のゼロIFまたは低IFからRFまでの周波数アプリケーションやブロードバンド・デジタル・プリディストーション送信機での使用に最適です。

ADL5370は、2つの差動ベースバンド入力と1つのシングルエンドLO入力を受け入れ、シングルエンドの50Ω出力を発生します。

ADL5370の製造には、アナログ・デバイセズの最新シリコンゲルマニウム・バイポーラ・プロセスが採用されています。このデバイスは24ピン、露出パドル付き、鉛フリーのLFCSP_VQパッケージで提供されます。その性能仕様は、-40~+85℃の温度範囲で規定されています。鉛フリーの評価用ボードが用意されています。

アプリケーション

  • 450MHz CDMA2000/GSMのセルラー通信システム
  • WiMAX/ブロードバンド・ワイヤレス・アクセス・システム
  • ケーブル通信機器
  • 衛星モデム
  • 特長

    • 300~1000MHzの出力周波数範囲
    • 変調帯域幅:> 500MHz(3dB)
    • 1dB出力圧縮:11dBm @450MHz
    • ノイズ・フロア:-160dBm/Hz
    • サイドバンド除去比:-41dBc @450MHz
    • キャリア・フィードスルー:-50dBm @450MHz
    • 単電源:4.75~5.25V
    • 24ピンLFCSP_VQパッケージ

    ブロック図

    ADL5370ブロック図
    ADL5370機能ブロック図

    仕様

    Function Mod
    RF Freq (MHz) 250 to 1300
    IQ Freq (MHz) 700MHz
    Noise Floor (dBm/Hz) -156
    Voltage Supply (V) 4.75 to 5.5
    Supply Current (max) 210mA
    Package 24-Lead LFCSP

    その他の製品を探す

    Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
    AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.25
    AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $9.06
    AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $12.09
    AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.59
    AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.59
    AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $5.02
    AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.45
    AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.85
    AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $5.01
    AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $5.02
    ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $5.04
    ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
    ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $5.04
    ADL5373 Mod 2300 to 3000 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
    ADL5374 Mod 2800 to 4000 700