シグナル・チェーンデザイナーに追加する

ADSP-21367:  High-Performance 32-bit Floating-Point SHARC Processor for Home Theater

製品詳細

製品状況:生産/供給中

The third generation of SHARC® Processors offers increased performance, audio and application-focused peripherals, and new memory configurations capable of supporting the latest surround-sound decoder algorithms. The ADSP-21367 increases performance to 400MHz while simplifying algorithm development with the integration of a high-bandwidth and very flexible external memory interface. The ADSP-21367 is based on a single-instruction, multiple-data (SIMD) core which supports both 32-bit fixed-point and 32-/40-bit floating point arithmetic formats and is completely code-compatible with all prior SHARC Processors allowing for maximum reuse of legacy code.

The ADSP-21367 increases the amount of on-chip memory to 2Mb SRAM and 6Mb ROM while integrating a variety of audio-specific and general purpose peripherals. Peripherals such as an all digital S/PDIF transmitter/receiver, 8-channel asynchronous sample rate converter, 8 high-speed serial ports, 4 precision clock generators, and multiple serial interfaces combine to ensure the ADSP-21367 maximizes system throughput while minimizing system bill of materials costs.

SHARC Melody Platform for Home Theater

The SHARC Melody platform combines high-performance processors with optimized software, thus offering complete audio solutions to the consumer audio marketplace. The ADSP-21367, through on-chip ROM, offers industry standard audio decoder & post-processing algorithms such as:

  • PCM
  • Dolby Digital*
  • Dolby Digital EX2*
  • Dolby Pro Logic IIx*
  • DTS 5.1*
  • DTS ES*
  • DTS Neo:6*
  • DTS 96/24*
  • WMAPRO 7.1*
  • AAC (LC)

These algorithms are factory mask-programmed, ensuring that single-chip system implementations are realized and system bill of materials costs are minimized.

* License agreement required from IP holders prior to receipt of silicon samples.

特長と利点

  • 400MHz SIMD SHARC Core, capable of 2.4 GFLOPS peak performance
  • 2Mbits SRAM; 6 Mbits ROM embedded with industry-standard audio decode and post-processing algorithms
  • High bandwidth, 32-bit external memory interface supporting glue-less interface to SDRAM, SRAM, and FLASH
  • Digital Audio Interface (DAI) enabling user-definable access to system peripherals including 8 serial ports (SPORTs), S/PDIF Tx/Rx, 8-channel asynchronous sample rate converter, and 4 precision clock generators.
  • Digital Peripheral Interface (DPI) enabling user-definable access to system peripherals including 2 SPI-compatible ports, 2 UARTs, 3 full-featured timers, and a two-wire interface compliant to the I2C standard.
  • 34 zero-overhead DMA channels
  • 16 Pulse Width Modulation (PWM) channels
  • 208-lead MQFP and 256-ball SBGA packages
  • Commercial and industrial temperature ranges
  • Maximum core performance is reduced for LQFP package

Functional Block Diagram

License agreement required from IP holders prior to receipt of silicon samples.

ニュースレターのご紹介

アナログ・デバイセズのニュースレター
アナログ・デバイセズでは、以下の情報を定期的に配信しています。メール形式はHTMLまたはTEXT形式のどちらかを選んで購読していただけます。 ぜひ、製品の設計や開発にお役立てください。
ニュースレターの購読手続きは、新規の方はmyAnalogに新規ご登録、登録済みの方はログインしてから行ってください。

【myAnalog 今週の新着情報(ウィークリーメール)
myAnalogにお客様のご興味のある製品や回路などをご登録いただきますと、ウェブサイトに掲載されたアップデート情報や新製品情報を一週間に一回、ご登録いただきましたメールアドレスに情報をお送りします。

【ニュースレター】
お客様の「興味のある製品」に関連する技術情報やセミナー情報などさまざまな情報をニュースレターとして定期的にお送りします。
ニュースレター申し込み

資料

タイトル コンテンツの種類 ファイル形式
ADSP-21367/ADSP-21368/ADSP-21369 SHARCプロセッサ (Rev E, 07/2009) (pdf, 4243 kB)  データシート PDF
ADSP-21367/ADSP-21368/ADSP-21369 SHARC Processors Data Sheet (Rev E, 07/2009) (pdf, 726 kB)  データシート PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) アプリケーション・ノート PDF
EE-355: Expert In-Circuit FLASH Programmer for SHARC Processors (Rev 1, 08/2012)  (pdf, 1045 kB) アプリケーション・ノート PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) アプリケーション・ノート PDF
EE-345: Boot Kernel Customization and Firmware Upgradeability on SHARC Processors (Rev 1, 10/2009)  (pdf, 331 kB) アプリケーション・ノート PDF
EE-340: SPIによるSHARC®とBlackfin®間接続  (pdf, 682 kB) アプリケーション・ノート PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) アプリケーション・ノート PDF
EE-329: Running FAT16 File Systems and DOS Commands on SHARC Processors (Rev 1, 09/2007)  (pdf, 868 kB) アプリケーション・ノート PDF
EE-328: Migrating from ADSP-2106x/2116x to ADSP-2126x/2136x/2137x SHARC Processors (Rev 1, 07/2007)  (pdf, 101 kB) アプリケーション・ノート PDF
EE-322: Expert Code Generator for SHARC Processors (Rev 5, 01/2012)  (pdf, 742 kB) アプリケーション・ノート PDF
EE-313: Land Pattern Compatibility Between 28x28 MQFP and LQFP Packages (Rev 1, 03/2007)  (pdf, 41 kB) アプリケーション・ノート PDF
EE-305: SHARC®プロセッサ採用システムのデザインとデバッグ  (pdf, 350 kB) アプリケーション・ノート PDF
EE-305: Designing and Debugging Systems with SHARC Processors (Rev 1, 11/2006)  (pdf, 151 kB) アプリケーション・ノート PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) アプリケーション・ノート PDF
EE-299: EE-299: Estimating Power Dissipation for ADSP-21368 SHARC Processors (Rev 3, 06/2009)  (pdf, 188 kB) アプリケーション・ノート PDF
EE-296: Using the UART Port Controller on SHARC Processors (Rev 2, 07/2007)  (pdf, 114 kB) アプリケーション・ノート PDF
EE-290: Managing the Core PLL on SHARC Processors (Rev 5, 03/2012)  (pdf, 409 kB) アプリケーション・ノート PDF
EE-286: SDRAMメモリとADSP-21368/ADSP-2137x SHARC®プロセッサとのインターフェース (Rev 4, 01/2008)  (pdf, 1604 kB) アプリケーション・ノート PDF
EE-286: Interfacing SDRAM Memories to SHARC Processors (Rev 5, 11/2010)  (pdf, 1701 kB) アプリケーション・ノート PDF
EE-270: Extended-Precision Fixed-Point Arithmetic on SIMD SHARC Processors (Rev 1, 07/2005)  (pdf, 86 kB) アプリケーション・ノート PDF
EE-268: Programming Asynchronous Sample Rate Converters on ADSP-2136x SHARC Processors (Rev 1, 04/2005)  (pdf, 2688 kB) アプリケーション・ノート PDF
EE-266: Programming S/PDIF on ADSP-2136x and ADSP-21371 SHARC Processors (Rev 2, 08/2007)  (pdf, 1147 kB) アプリケーション・ノート PDF
EE-260: Interfacing AD7865 Parallel ADCs to ADSP-2136x SHARC Processors  (pdf, 500 kB) アプリケーション・ノート PDF
EE-253: Power Bypass Decoupling of SHARC Processors (Rev 1, 12/2006)  (pdf, 354 kB) アプリケーション・ノート PDF
EE-250: Estimating Power Dissipation for Industrial Grade ADSP-21262 SHARC Processors (Rev 1, 05/2005)  (pdf, 91 kB) アプリケーション・ノート PDF
EE-243: Using the Expert DAI for SHARC Processors (Rev 7, 06/2010)  (pdf, 337 kB) アプリケーション・ノート PDF
EE-231: In-Circuit Programming of an SPI Flash with SHARC Processors (Rev 2, 08/2007)  (pdf, 74 kB) アプリケーション・ノート PDF
EE-230: 第3世代SHARC®ファミリー・プロセッサでのコード・オーバーレイ (Rev 2, 04/2005)  (pdf, 355 kB) アプリケーション・ノート PDF
EE-230: Code Overlays on the Third Generation SHARC Family of Processors (Rev 2, 04/2005)  (pdf, 77 kB) アプリケーション・ノート PDF
EE-223: In-Circuit Flash Programming on SHARC Processors (Rev 2, 02/2007)  (pdf, 258 kB) アプリケーション・ノート PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) アプリケーション・ノート PDF
EE-84: External Port DMA Modes of Operation for SHARC Processors (Rev 2, 02/2007)  (pdf, 99 kB) アプリケーション・ノート PDF
EE-069: Understanding and Using Linker Description Files on SHARC Processors (Rev 2, 01/2007)  (pdf, 88 kB) アプリケーション・ノート PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) アプリケーション・ノート PDF
EE-56: Tips and Tricks on SHARC EPROM and Host Boot Loader (Rev 3, 03/2007)  (pdf, 108 kB) アプリケーション・ノート PDF
Online Training: SHARC Processors Overview (EES-004) チュートリアル HTML
SHARC Processor Workshops and Webcasts チュートリアル HTML
Getting Started With SHARC Processors, Rev. 3.0, April 2010 | Request a CD プロセッサ・マニュアル HTML
SHARC Processor Programming Reference (Includes ADSP-2136x, ADSP-2137x, and ADSP-214xx Processors) (Revision 2.4, April 2013)  (pdf, 5387 kB) プロセッサ・マニュアル PDF
ADSP-2137x SHARC Processor Hardware Reference, (Revision 2.2, April 2013)  (pdf, 7425 kB) プロセッサ・マニュアル PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2277 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2298 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD ソフトウェア・マニュアル HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD ソフトウェア・マニュアル PDF
SHARC USB EZ-Extender Manual, Revision 2.1, August 2012  (pdf, 222 kB) 評価用キット・マニュアル PDF
SHARC EZ-Extender Manual, Revision 3.1, August 2012  (pdf, 235 kB) 評価用キット・マニュアル PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) エミュレータ用マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 3480 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 2661 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 2661 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 1740 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for SHARC Processors (Revision 6.0, April 2006)  (pdf) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for SHARC Processors (Revision 5.0, January 2005)  (pdf, 4105 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 Assembler and Preprocessor Manual (Revision 1.0, January 2005)  (pdf, 1101 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ for the SHARC Processor Family Release 3.5 (March 2004)  (zip, 0) ソフトウェア・マニュアル(旧版) ZIP
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 User’s Guide (Revision 1.0, January 2005)  (pdf, 2546 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 Product Release Bulletin (Revision 1.0, January 2005)  (pdf, 788 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 Loader Manual (Revision 1.0, January 2005)  (pdf, 1598 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 Linker and Utilities Manual (Revision 1.0, January 2005)  (pdf, 4712 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 Kernel -VDK- User’s Guide (Revision 1.0, January 2005)  (pdf, 1670 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 Getting Started Guide (Revision 1.0, January 2005)  (pdf, 1413 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
SHARC Melody Platform with Auto Room Tuner (ART) Technology - Optimized Surround Sound for the Mass Market  (pdf, 1698 kB) 技術関連記事 PDF
An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications  (pdf, 411 kB)
By Paul Beckmann and Timothy Stilson, Analog Devices
技術関連記事 PDF
SHARCプロセッサ・ベンチマーク ベンチマーク HTML
Knowledge Base DSPナレッジ・ベース HTML
SHARCプロセッサのロードマップ ロードマップ HTML
ADSP-21367 SHARC Anomaly List for Revisions 0.0, 0.1, 0.2 (Rev G, 06-16-2009)  (pdf, 204 kB) ICアノーマリ PDF
SHARCプロセッサ・ファミリー  (pdf, 1737 kB) 製品カタログ PDF
産業用IC ソリューション・ブリテン HTML
外形寸法図のBSCとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Pwr Dissとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
ICの寿命や製品保証の資料は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
デシケータ管理条件 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
半導体用語集 用語集 HTML

設計支援ツール、モデル、ドライバ & ソフトウェア

タイトル コンテンツの種類 ファイル形式
VisualDSP++
使い易いツールで、設計およびデバッグ環境(DDE)のソフトが内蔵されています。最初から最後まで1つのインターフェースで、プロジェクトを効率的に管理できます。
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-2136x SHARC Processor BSDL File 144 Pin LQFP Package (09/2007)  (txt, 15 kB) BSDLファイル TXT
ADSP-2136x SHARC Processor BSDL File 136 Pin MBGA Package (09/2007)  (txt, 15 kB) BSDLファイル TXT
ADSP-2136x: 144 pin LQFP Package  (txt)
[BSDL Original File]
BSDLファイル TXT
ADSP-2136x: 136 Ball MBGA Package  (txt)
[BSDL Original File]
BSDLファイル TXT
ADSP-21367 SHARC Processor BSDL File 256 ball SBGA Package PrA, (01/2006)  (txt) BSDLファイル TXT
ADSP-21367 SHARC Processor BSDL File 208 pin MQFP Package PrA, (01/2006)  (txt) BSDLファイル TXT
ADSP21367/9 SHARC R0.x IBIS Datafile (LQFP EPAD Package)  (txt, 184 kB) IBISモデル TXT
ADSP21367/8/9 SHARC R0.x IBIS Datafile (SBGA Package)  (txt, 187 kB) IBISモデル TXT
ADSP21367/9 SHARC R0.x IBIS Datafile (MQFP Package)  (txt, 184 kB) IBISモデル TXT
ADSP-2136x Application Code Examples コード例 HTML
SHARC ソフトウェア・モジュール ソフトウェア・モジュール HTML
VisualDSP++ Downloads and Updates ソフトウェア・ツール・アップグレード HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

Sampleサンプル&購入

価格、パッケージ、入手性

ADSP-21367 モデル一覧
モデル パッケージ ピン数 動作
温度範囲
梱包形態,
数量
価格*(100-499) 価格*1000 pcs RoHS準拠 PCN/製造中止案内 在庫確認/
購入/サンプル
ADSP-21367BSWZ-1A 製品状況: お問い合わせ LQFP 1.4 MM W/ THERMAL PAD 208 商用 Tray, 36 $ 0.00 $ 0.00 Y  成分表 PCN お問い合わせ
ADSP-21367KBP-2A 製品状況: お問い合わせ 256 ball SBGA (BP-256) 256 商用 Tray, 40 $ 0.00 $ 0.00 N  成分表 PCN お問い合わせ
ADSP-21367KBPZ-2A 製品状況: お問い合わせ 256 ball SBGA (BP-256) 256 商用 Tray, 40 $ 0.00 $ 0.00 Y  成分表 PCN お問い合わせ
ADSP-21367KBPZ-3A 製品状況: お問い合わせ 256 ball SBGA (BP-256) 256 商用 Tray, 40 $ 0.00 $ 0.00 Y  成分表 PCN お問い合わせ
ADSP-21367KSWZ-1A 製品状況: お問い合わせ LQFP 1.4 MM W/ THERMAL PAD 208 商用 Tray, 36 $ 0.00 $ 0.00 Y  成分表 PCN お問い合わせ
ADSP-21367KSWZ-4A 製品状況: お問い合わせ LQFP 1.4 MM W/ THERMAL PAD 208 商用 Tray, 36 $ 0.00 $ 0.00 Y  成分表 PCN お問い合わせ
ADSP-21367KSWZ-5A 製品状況: お問い合わせ LQFP 1.4 MM W/ THERMAL PAD 208 商用 Tray, 36 $ 0.00 $ 0.00 Y  成分表 お知らせを受け取る お問い合わせ
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

USB-Based Emulator and High Performance USB-Based Emulator
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-HPUSB-ICE 製品状況: 製造中 Emulator $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 製造中 Emulator $ 1,200.00 Yes -
VDSP-BLKFN-PCFLOAT 製品状況: 製造中 Development Software $ 4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 製品状況: 製造中 Development Software $ 14,000.00 Yes -
VDSP-BLKFN-PC-FULL 製品状況: 製造中 Development Software $ 3,500.00 Yes -
VDSP-BLKFN-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-SHARC-PCFLOAT 製品状況: 製造中 Development Software $ 4,300.00 Yes -
VDSP-SHARC-PCFLT-5 製品状況: 製造中 Development Software $ 14,200.00 Yes -
VDSP-SHARC-PC-FULL 製品状況: 製造中 Development Software $ 3,550.00 Yes -
VDSP-SHARC-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-TS-PCFLOAT 製品状況: 製造中 Evaluation Board $ 4,300.00 No -
VDSP-TS-PCFLT-5 製品状況: 製造中 Evaluation Board $ 14,200.00 No -
VDSP-TS-PC-FULL 製品状況: 製造中 Evaluation Board $ 3,550.00 No -
VDSP-TS-PC-TEST 製品状況: 製造中 Evaluation Board $ 0.00 No -
SHARC USB EZ-Extender
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-SHRCUSB-EZEXT 製品状況: 製造中 Evaluation Board $ 225.00 Yes -
ADZS-21262-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADZS-21364-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADZS-21369-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-21369-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADZS-HPUSB-ICE 製品状況: 製造中 Evaluation Board $ 4,000.00 Yes -
ADZS-SHRCUSB-EZEXT 製品状況: 製造中 Evaluation Board $ 225.00 Yes -
ADZS-USB-ICE 製品状況: 製造中 Evaluation Board $ 1,200.00 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる