content here.
content here.

AD5270:  Single Channel, 1% Resistor tolerance, 1024-Position Digital Variable Resistor

The AD5270/AD5271, members of the Analog Devices, Inc., digiPOT+™ family of potentiometers, are single-channel, 1024-/ 256-position digital rheostats that combine industry leading variable resistor performance with nonvolatile memory (NVM) in a compact package.

The AD5270/AD5271 ensure less than 1% end-to-end resistor tolerance error and offer 50-times programmable (50-TP) ...続きを見る

AD5270:  Single Channel, 1% Resistor tolerance, 1024-Position Digital Variable Resistor

製品概要

The AD5270/AD5271, members of the Analog Devices, Inc., digiPOT+™ family of potentiometers, are single-channel, 1024-/ 256-position digital rheostats that combine industry leading variable resistor performance with nonvolatile memory (NVM) in a compact package.

The AD5270/AD5271 ensure less than 1% end-to-end resistor tolerance error and offer 50-times programmable (50-TP) memory.

The guaranteed industry leading low resistor tolerance error feature simplifies open-loop applications as well as precision calibration and tolerance matching applications.

The AD5270/AD5271 device wiper settings are controllable through the SPI digital interface. Unlimited adjustments are allowed before programming the resistance value into the 50-TP memory. The AD5270/AD5271 do not require any external voltage supply to facilitate fuse blow and there are 50 opportunities for permanent programming. During 50-TP activation, a permanent blow fuse command freezes the resistance position (analogous to placing epoxy on a mechanical trimmer).

The AD5270/AD5271 are available in a compact 10-lead MSOP. The parts are guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.

Applications

  • Mechanical potentiometer replacements
  • Instrumentation: gain, offset adjustment
  • Programmable voltage-to-current conversions
  • Programmable filters, delays, time constants
  • Programmable power supply
  • Sensor calibration

  • Single-channel, 1024-/256-position resolution
  • 20 kΩ nominal resistance
  • Maximum ±1% nominal resistor tolerance error
  • 50-times programmable (50-TP) wiper memory
  • Rheostat mode temperature coefficient: 5 ppm/°C
  • 2.7 V to 5.5 V single-supply operation
  • ±2.5 V to ±2.75 V dual-supply operation for ac or bipolar operations
  • SPI-compatible interface
  • Wiper setting readback
  • Power on refreshed from 50-TP memory
  • Compact MSOP, 10-lead, 3 mm × 4.9 mm × 1.1 mm package

AD5270 Functional Block Diagram

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
AD5291 1 256 Non-Volatile SPI 20 ±16.5 +33 2µA 105 35 $2.29
AD5292 1 1,024 Non-Volatile SPI 20 ±16.5 +33 2µA 105 35 $2.62
AD5293 1 1,024 Volatile SPI 20 ±16.5 +33 0.2µA 105 5 $2.55
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.13
AD5260 1 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.80
AD5280 1 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.80
AD5290 1 256 Volatile SPI 10, 50, 100 ±15 +30 10µA 105 35 $1.97
AD5222 2 128 Volatile Up/Down 10, 50, 100, 1M ±3 +5.5 15µA 85 35 $0.80
AD5243 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5162 2 256 Volatile SPI 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5248 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5207 2 256 Volatile SPI 10, 50, 100 ±3 +5.5 40µA 125 500 $1.06
AD8402 2 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.68
AD5242 2 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $1.27
AD5262 2 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.97
AD5282 2 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.97
AD5203 4 64 Volatile SPI 10, 100 - +5.5 0.01µA 85 700 $1.47
AD5204 4 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.52
AD8403 4 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $2.79
AD5263 4 256 Volatile I2C, SPI 20, 50, 200 ±5 +15 1µA 125 30 $2.58
AD5206 6 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.94
AD5273 1 64 One Time Programmable I2C 1, 10, 50, 100 - +5.5 0.1µA 105 300 $0.69
AD5171 1 64 One Time Programmable I2C 5, 10, 50, 100 - +5.5 4µA 125 35 $0.72
AD5170 1 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5172 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.32
AD5173 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.32
AD5258 1 64 Non-Volatile I2C 1, 10, 50, 100 - +5.5 4µA 85 300 $0.59
AD5259 1 256 Non-Volatile I2C 5, 10, 50, 100 n/a +5.5 3µA 85 300 $0.90
AD5231 1 1,024 Non-Volatile SPI 10, 50, 100 ±3 +5.5 2.7µA 85 600 $1.97
AD5251 2 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 600 $1.97
AD5252 2 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $1.61
AD5232 2 256 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 300 $2.40
AD5235 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.52
ADN2850 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.52
AD5255 3 512 Non-Volatile I2C 25, 250 ±3 +5.5 3.5µA 85 35 $5.15
AD5233 4 64 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 600 $2.50
AD5253 4 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.49
AD5254 4 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.58

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

価格、パッケージ&製品状況

Help

モデル名
モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

製品状況
製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
  • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
  • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
  • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
  • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージ情報
本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

ピン数
ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

動作温度範囲
アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
  • 商用温度範囲:0~70℃
  • 軍用温度範囲:-55~+125℃
  • 拡張工業用温度範囲(1):-40~+85℃
    拡張工業用温度範囲(2):-40~+105℃
    拡張工業用温度範囲(3):-40~+125℃
価格
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS準拠
環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

View PCN
これは、この製品の製品変更通知書(PCN)の一覧です。この製品のPCNの詳細は、「PCNを見る」をクリックしてください。また、アナログ・デバイセズのPCNについて詳しくは、 「PCNポリシーについて」をご覧ください。

*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**製品購入よりもサンプル注文の方が早く届く場合があります。入手性については、カートの中の「Availability」の欄をご覧ください。