Analog to Digital Converters (ADCs)
Analog to digital converters (ADCs) translate analog electrical signals for data processing purposes. With products matching performance, power, cost, and size needs, Analog Devices offers the
Viewing:

Subcategories

Energy Measurement ADCs
For over 25 years, Analog Devices has been at the forefront of innovating energy measurement and metrology technologies. Our solutions are enabling customers to transform energy measurement points into energy management hubs.

Our portfolio of ICs combines simultaneous sampling analog-to-digital converters (ADCs) with capable digital signal processors to perform critical measurements, while providing unparalleled functionality and ease of use with all current sensor platforms.

We deliver high-accuracy solutions for single-phase and polyphase systems, ideal for measuring active energy (kWh), apparent energy (kVA), reactive energy (kVAR), rms, and power quality—for revenue/billing-grade meters, submeters, consumer devices, industrial instruments, data center power distribution units (PDU), energy/load monitoring applications, and more.
High Speed ADCs
Analog Devices’ high speed analog-to-digital converters (ADCs) offer the best performance and highest sampling speed on the market. The product offerings include high IF ADCs (10 MSPS to 125 MSPS), low IF ADCs (125 MSPS to 1 GSPS), integrated receivers, and wideband ADCs (>1 GSPS). The high speed ADC portfolio offers solutions for all high speed conversion applications.
Precision ADCs
Analog Devices provides an unrivaled portfolio for precision analog-to-digital converters (ADCs). When you select an ADI precision ADC, you are selecting from the industry-leading portfolio in AC and DC performance, power, speed, and size, with products ranging from 8-bit to 32-bit resolution. Products are available in a range of architectures, including successive approximation (SAR) ADCs, Σ-Δ modulators, and isolated ADCs.

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related Tools

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
campaign-image
campaign-image

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.