AD4884
RECOMMENDED FOR NEW DESIGNSDual-Channel 16-Bit, 20MSPS, SAR ADC with Analog Front End
- Part Models
- 3
- 1ku List Price
- Starting From $46.00
Overview
- Integrated fully-differential ADC drivers
- Wide input common-mode voltage range
- High common-mode rejection
- Single-ended to differential conversion
- Gain options include: 1.03, 1.25, 1.53, 2.03, 2.74, 4.11, and 5.77
- Integrated gain-setting resistors
- High performance
- 16-bit resolution, no missing codes
- Throughput: 20MSPS per channel
- Conversion latency: 78.13ns
- INL: ±5ppm (typical), ±12ppm (maximum)
- SNR/THD
- 91.9dBFS (typical)/−111.0dBc (typical) at fIN = 1kHz
- 90.9dBFS (typical)/−107.8dBc (typical) at fIN = 500kHz
- Noise spectral density: −158.4dBFS/Hz
- Low power
- 97.9mW per channel typical at 20MSPS
- Integrated, low-drift reference buffers and decoupling
- Integrated VCM generation
- Digital features and data interface
- Conversion result FIFO, 16k samples per channel
- Digital averaging filter with up to 210 decimation
- SPI configuration per channel
- Configurable data interface per channel
- Single lane, DDR, serial LVDS, 320Mbps per lane
- Dual lane, DDR, serial LVDS, 160Mbps per lane
- Single/quad lane SPI data interface
- Package
- 196-ball, 10mm x 10mm CSP_BGA, 0.65mm pitch
- Integrated supply decoupling capacitors
- Operating temperature range: −40°C to +85°C
The AD4884 is a dual-channel, low noise, low power, high-speed, 16-bit, successive approximation register (SAR) analog-to-digital converter (ADC) with integrated fully-differential drivers (FDA) and gain-setting resistors. The two channels can be sampled either simultaneously or independently, which offers flexibility for a wide range of applications.
The integration of the ADC drivers, low drift reference buffers, low dropout (LDO) regulators along with all critical decoupling capacitors greatly simplifies analog front-end design challenges. Specified performance is easier to achieve, which requires a simpler and more compact printed circuit board (PCB) layout.
Optimized for input signals up to 1MHz, the AD4884 delivers low noise and exceptional linearity at remarkably low power consumption, which makes it ideal for many precision data acquisition systems.
Anti-aliasing filter requirements can be relaxed by taking advantage of the high sample rate to oversample, then apply integrated digital filtering and decimation to reduce noise and deliver an increase in dynamic range for applications where ultra-low latency is not required.
The AD4884 features a SAR architecture that results in a conversion latency of just 78.13ns. Therefore, it is a good fit for wide bandwidth applications that have multiplexed input signals, applications that require extremely low latency, or both. Such high throughput and low-latency applications can benefit from the two independent, multilane low-voltage differential signaling (LVDS) interfaces. Alternatively, the load on the digital host can be eased by storing the captured data in the on-chip, 16k samples per channel, first in, first out (FIFO) memory, then asynchronously accessing it via the serial-peripheral interface (SPI) data interfaces.
APPLICATIONS
- Digital imaging
- Cell analysis
- Spectroscopy
- High-speed data acquisition
- Digital control loops, hardware in the loop
- Power quality analysis
- Source measurement units
- Nondestructive test
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD4884BBCZ | 196-ball CSP_BGA (10 mm x 10 mm x 1.28 mm) | ||
| AD4884BBCZ-RL | 196-ball CSP_BGA (10 mm x 10 mm x 1.28 mm) | ||
| AD4884BBCZ-RL7 | 196-ball CSP_BGA (10 mm x 10 mm x 1.28 mm) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD4884
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on AD4884 yet. Have something to say?
Start a Discussion on EngineerZone®