ADMX3651

RECOMMENDED FOR NEW DESIGNS

6½ Digit, ±10 V Digital Voltage Meter

Viewing:

Overview

  • 6½ digit resolution
  • ±0.1 V, ±1 V, and ±10 V range
  • Dual channel
  • 30 days accuracy: <4 ppm of reading range at 1 V range
  • <0.24 ppm RMS noise of 1 V range at 1 NPLC, 1000 samples
  • Up to 1 kSPS data rate
  • Auto-zero function
  • Supports SCPI protocol
  • UART communication interface
  • Power sequence self checking
  • Input protection
  • 5 V power supply
  • 0°C to 45°C operation
ADMX3651
6½ Digit, ±10 V Digital Voltage Meter
ADMX3651 Functional Block Diagram ADMX3651 Functional Block Diagram ADMX3651 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADMX3652Z-INT

Evaluating the ADMX3652 6½ Digit, ±20 V Digital Voltage Meter

Features and Benefits

  • Integrated calibration operation
  • Data logger
  • UART to USB communication
  • Universal connector for DMM

Product Details

The ADMX3652 is a 6½ digit, ±20 V, dual-channel digital voltage module with a small form factor that can be easily integrated into a system. The module provides three measurement ranges that can be selected manually or automatically according to the input voltage. All operations are implemented through universal asynchronous receiver-transmitter (UART) communications with the Standard Commands for Programmable Instruments (SCPI) protocol. When the ADMX3652 connects with Analog Devices, Inc., EVAL-ADMX3652-INT evaluation board, it can be used as a portable measuring instrument that has two voltage input channels using banana jack connectors. The measured data is output to a computer through the UART to USB function on the EVAL-ADMX3652-INT. An intuitive graphical user interface (GUI) tool is provided as well for operating the module and capturing the data in the computer to evaluate the performance of the ADMX3652.

EVAL-ADMX3652Z-INT
Evaluating the ADMX3652 6½ Digit, ±20 V Digital Voltage Meter
EVAL-ADMX3652Z-INT Interface Board EVAL-ADMX3652Z-INT Interface Board - Top View EVAL-ADMX3652Z-KIT Evaluation Board

Latest Discussions

No discussions on ADMX3651 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed