| TMP17 |
±2.5 |
+1 µA/°K |
+4V to +30V |
305µA |
-40 to +105 |
SOIC-8 |
Low Cost, Current Output Temperature Transducer |
$1.55 |
TMP17 |
| AD22103 |
±2.5 |
+28 mV/°C |
+2.7V to +3.6V |
600µA |
0 to +100 |
SOIC-8, TO-92 |
Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning |
$1.40 |
AD22103 |
| AD590 |
±2.5 |
+1 µA/°K |
+4V to +30V |
n/a |
-55 to +150 |
FP-2, SOIC-8, TO-52 |
2-Terminal Temperature Transducer |
$2.24 |
AD590 |
| AD22100 |
±2 |
+22.5 mV/°C |
+4V to +6.5V |
500µA |
0 to +100 |
SOIC-8, TO-92 |
Voltage Output Temperature Sensor w/ Signal Conditioning |
$1.30 |
AD22100 |
| TMP37 |
±2 |
+20 mV/°C |
+2.7V to +5.5V |
50µA |
+5 to +100 |
SOIC-8, SOT23-5, TO-92 |
Low Voltage Temperature Sensor, +5°C to +100°C |
$0.45 |
TMP37 |
| AD594 |
±1 |
+10 mV/°C |
+4.5V to +5.5V |
300µA |
-55 to +125 |
Cerdip-14, DIP-14, SBDIP-14 |
I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples |
$6.88 |
AD594 |
| AD595 |
±1 |
+10 mV/°C |
+4.5V to +5.5V |
300µA |
-55 to +125 |
Cerdip-14, SBDIP-14 |
I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples |
$6.88 |
AD595 |
| TMP36 |
±1 |
+10 mV/°C |
+2.7V to +5.5V |
50µA |
-40 to +125 |
SOIC-8, SOT23-5, TO-92 |
Low Voltage Temperature Sensor, -40°C to +125°C, |
$0.45 |
TMP36 |
| TMP35 |
±1 |
+10 mV/°C |
+2.7V to +5.5V |
50µA |
+10 to +125 |
SOIC-8, SOT23-5, TO-92 |
Low Voltage Temperature Sensor, 10°C to 125°C. |
$0.45 |
TMP35 |
| AC2626 |
±0.5 |
+1 µA/°K |
+4V to +30V |
298.2µA |
-55 to +150 |
Stainless Steel Probe |
AD590 Temperature Sensor Mounted in Stainless Steel Probe |
** |
AC2626 |
| AD592 |
±0.3 |
+1 µA/°K |
+4V to +30V |
n/a |
-25 to +105 |
TO-92 |
Current Output Precision IC Temperature Transducer |
$1.91 |
AD592 |
| AD596 |
n/a |
+10 mV/°C |
+Vs to -Vs = 30Vmax |
300µA |
-55 to +125 |
10 lead TO-100 |
Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple |
$7.25 |
AD596 |
| AD597 |
n/a |
+10 mV/°C |
+Vs to -Vs = 30Vmax |
300µA |
-55 to +125 |
10 lead TO-100, SOIC-8 |
Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple |
$2.78 |
AD597 |