Add to Signal Chain Designer

AD8210:  High Voltage, Bidirectional Current Shunt Monitor

Product Details

Product Status:Recommended for New Designs

The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from −2 V to +65 V. The typical supply voltage is 5 V.

The AD8210 is offered in a SOIC package. The operating temperature range is −40°C to +125°C.

Excellent ac and dc performance over temperature keep errors in the measurement loop to a minimum. Offset drift and gain drift are guaranteed to a maximum of 8 μV/°C and 20 ppm/°C, respectively.

The output offset can be adjusted from 0.05 V to 4.9 V with a 5 V supply by using the VREF1 pin and the VREF2 pin. With the VREF1 pin attached to the V+ pin and the VREF2 pin attached to the GND pin, the output is set at half scale. Attaching both VREF1 and VREF2 to GND causes the output to be unipolar, starting near ground. Attaching both VREF1 and VREF2 to V+ causes the output to be unipolar, starting near V+. Other offsets can be obtained by applying an external voltage to VREF1 and VREF2.

Applications

  • Current sensing
  • Motor controls
    Transmission controls
    Diesel injection controls
    Engine management
    Suspension controls
    Vehicle dynamic controls
    DC-to-dc converters

FEATURES and BENEFITS

  • ±4000 V HBM ESD
  • High common-mode voltage range
    −2 V to +65 V operating
    −5 V to +68 V survival
  • Buffered output voltage
  • 5 mA output drive capability
  • Wide operating temperature range:
    −40°C to +125°C
  • Ratiometric half-scale output offset
  • Excellent ac and dc performance
    1 μV/°C typical offset drift
    10 ppm/°C typical gain drift
    120 dB typical CMRR at dc
    80 dB typical CMRR at 100 kHz
  • Available in 8-lead SOIC

Functional Block Diagram for AD8210

Documentation

Title Content Type File Type
AD8210: High Voltage, Bidirectional Current Shunt Monitor Data Sheet (Rev D, 06/2013) (pdf, 400 kB) Data Sheets PDF
AN-1308: Common-Mode Step Response of Current Sense Amplifiers  (pdf, 176 kB) Application Notes PDF
AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Application Notes PDF
AN-815: AD8210 Bidirectional Operation Using a 3.3 V External Reference  (pdf, 99 kB) Application Notes PDF
CN-0116: High Voltage, High Precision Current Sensing with Output Level Shifting Using the AD8210 Current Sense Amplifier and the AD8274 Difference Amplifier  (pdf, 208 kB) Circuit Note PDF
A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
Current Measurement in Solenoids for Automotive Control Systems  (pdf)
by Scott Beversdorf and Charles Whiting, Analog Devices, Inc. (Analog Dialogue 38-04, April 2004)
Technical Articles PDF
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Technical Articles HTML
Bidirectional Current Monitors that Make Sense.  (pdf, 155 kB)
... In measurement and control, analog is everywhere.
Overview PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8210 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8210 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8210WYC-P3 Status: Production CHIPS OR DIE 0 Auto Reel, 14000 - - Y  Material Info Notify Me Contact ADI
AD8210WYRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.07 $1.99 Y  Material Info PCN Purchase
AD8210WYRZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.99 Y  Material Info PCN Purchase
AD8210WYRZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.99 Y  Material Info PCN Purchase
AD8210YRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.88 $1.81 Y  Material Info PCN Purchase Sample
AD8210YRZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.81 Y  Material Info PCN Purchase
AD8210YRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.81 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close