Differential Amplifiers from Analog Devices are highly integrated and optimized for differential signaling applications. These devices have inherent common mode rejection properties, provide low harmonic distortion and have excellent output gain and phase matching. Whether you’re driving or receiving signals over long cable lengths, driving a balanced ADC input, or looking for complementary outputs, Analog Devices has the differential amplifiers to meet your needs. For lower power and single ended options, please see Difference Amplifiers.
Analog Devices offers technical documents, design tools and support to help you shorten your time to market. Find application notes, technical articles, circuit notes, webinars, FAQs, and more in the Differential Amplifier Technical Documentation page. The NI Multisim™ Component Evaluator - Analog Devices™ Edition is a free, downloadable version of National Instruments Multisim 11 Circuit Simulation Software, tailored for evaluating ADI components.
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
The photodiode web tool helps you select and design the best circuit for your application. To use the tool, enter the specifications of your light input, including intensity, spectral band, and the required signal bandwidth. These inputs will narrow down the available photodiode part numbers.
View all tools available for Analog Devices' Amplifiers products.
Search, compare and select products using our parametric selection tables.
The ADIsimADC tool is an aid to help in the selection of Analog to Digital Converterse (ADC's), perform evaluations and assist with troubleshooting. The tool uses typical data values to mathematically model the general behavior of the selected ADC. It allows a user to apply input signals, set encode (sample) rates and simulate FFT's on a selected ADC. It is useful for checking the SNR, SFDR, SINAD, THD, ENOB etc. of a selected ADC.
ADIsimDAC assists the user with finding Analog Devices' DACs and DAC Application Circuits. It takes user inputs along Typical Parametric Data to sort, select and suggest applicable DAC's, system components and circuit solutions.
View all tools available for Analog Devices' Data Converters products.
Search, compare and select products using our parametric selection tables.
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded Gain, Noise Figure, IP3 and P1dB as well as total power consumption are calculated. The number of stages can be varied up to a maximum of 15. Additional stages can be inserted at any point in teh signal chain and individual stages can be temporarily disabled or deleted. The calculator can be switched between Transmit Mode and Receive Mode where calculations are presented output-referred and input-referred respectively.
The ADIsimPLL design tool is a comprehensive and easy-to-use PLL synthesizer design and simulation tool. All key non-linear effects that can impact PLL performance can be simulated, including phase noise, Fractional-N spurs, and anti-backlash pulse. ADIsimPLL design tool eliminates time-consuming iterations from the PLL/synthesizer development process.
View all tools available for Analog Devices' RF ICs.
Search, compare and select products using our parametric selection tables.
ADIsimPower™ Voltage Regulator Design Tool produces custom DC-DC converter designs in about one minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
ADI's digital PWM (pulse-width modulation) power control and management devices provide designers with a highly integrated circuit architecture and the flexibility to configure system power-supply parameters in a matter of minutes using an intuitive GUI (graphical user interface). Power design egnineers with no prior programming experience can use the GUI to monitor and quickly adjust power functions such as frequency, timing, voltage settings, and protection limits.
View all tools available for Analog Devices' Power Management products.
Search, compare and select products using our parametric selection tables.
| Part# | -3dB Bandwidth | Minimum Gain (Acl) | Slew Rate | Test Frequency | Distortion (2nd) | Distortion (3rd) | Input Offset Voltage | Min Pos Supply | Max Pos Supply | Supply Current | Number of Channels | Package | US Price 1000-4999 | Gain Control |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADL5566 | 4.5GHz | 1 | 18KV/µs | 100MHz | -94.7dBc | -100dBc | - | 2.8V | 5.2V | 160mA | 2 | 24-Lead LFCSP |
$ | - |
| AD8476Reference Circuit Available | 5MHz | 1 | 10V/µs | 10KHz | -120dBc | -130dBc | 200µV | 3V | 18V | 300µA | 1 | 8-Lead MSOP |
$ | - |
| ADA4940-1Reference Circuit Available | 260MHz | 1 | 95V/µs | 50KHz | -123dBc | -126dBc | - | 3V | 7V | 1.18mA | - | 16-Lead LFCSP |
$ | - |
| ADA4940-2Reference Circuit Available | 260MHz | 1 | 95V/µs | 50KHz | -123dBc | -126dBc | - | 3V | 7V | 1.25mA | 2 | 24-Lead LFCSP |
$ | - |
| ADL5201 | 700MHz | - | 5.5KV/µs | 140MHz | -89dBc | -97dBc | - | 4.5V | 5.5V | 110mA | 1 | 24-Lead LFCSP |
$ | Digital |
| ADL5202Reference Circuit Available | 700MHz | - | 5.5KV/µs | 140MHz | -86dBc | -105dBc | - | 4.5V | 5.5V | 210mA | 2 | 40-Lead LFCSP |
$ | Digital |
| ADL5565Reference Circuit Available | 6.75GHz | 2 | 11KV/µs | 100MHz | -108dBc | -103dBc | - | 2.8V | 5.2V | 80mA | 1 | 16-Lead LFCSP |
$ | Analog |
| AD8366 | 600MHz | - | 11KV/µs | 10MHz | -96dBc | -90dBc | - | 4.75V | 5.25V | 180mA | 2 | 32-Lead CSP |
$ | Digital |
| AD8475Reference Circuit Available | 150MHz | 0.4 | 50V/µs | 100KHz | -110dBc | -108dBc | 200µV | 3V | 10V | 3mA | 1 | 10-Lead uSOIC, 16-Lead LFCSP |
$ | - |
| ADA4930-1Reference Circuit Available | 1.35GHz | 1 | 3.4KV/µs | 10MHz | -104dBc | -101dBc | - | 3V | 5.25V | 34mA | 1 | 16-Lead LFCSP |
$ | - |
| ADA4930-2Reference Circuit Available | 1.35GHz | 1 | - | 10MHz | -104dBc | -101dBc | - | 3V | 5.25V | 34mA | 2 | 24-Lead LFCSP |
$ | - |
| ADRF6516 | 31MHz | - | - | 1MHz | -82dBc | -71dBc | - | 3.15V | 3.45V | 360mA | 2 | 32-Lead CSP |
$ | Analog |
| ADA4960-1Reference Circuit Available | 5GHz | 2 | 8.7KV/µs | 1GHz | -73dBc | -72dBc | - | 4.75V | 5.25V | 60mA | - | 16-Lead LFCSP |
$ | - |
| ADRF6510Reference Circuit Available | 30MHz | - | - | 1MHz | -43.2dBc | -51.2dBc | - | 4.75V | 5.25V | 258mA | 2 | 32-Lead CSP |
$ | Analog |
| ADA4950-1 | 750MHz | 1 | 2.9KV/µs | 20MHz | -98dBc | -99dBc | - | 3V | 11V | 9.5mA | - | 16-Lead LFCSP, 24-Lead LFCSP |
$ | - |
| ADA4950-2 | 750MHz | 1 | 2.9KV/µs | 20MHz | -98dBc | -99dBc | - | 3V | 11V | 9.5mA | 2 | 16-Lead LFCSP, 24-Lead LFCSP |
$ | - |
| ADL5561 | 2.9GHz | 2 | 9.8KV/µs | 140MHz | -95dBc | -87dBc | - | 3V | 3.6V | 40mA | 1 | 16-Lead LFCSP |
$ | Analog |
| ADL5562Reference Circuit Available | 3.3GHz | 2 | 9.8KV/µs | 140MHz | -104dBc | -87dBc | - | 3V | 3.6V | 80mA | - | 16-Lead LFCSP |
$ | Analog |
| AD8275Reference Circuit Available | 15MHz | 0.2 | 25V/µs | 100KHz | -100dBc | -100dBc | 500µV | 3.3V | 15V | 1.9mA | 1 | 8-Lead MSOP |
$ | - |
| ADA4927-1 | 2.3GHz | 1 | 5KV/µs | 100MHz | -87dBc | -89dBc | - | 4.5V | 11V | 22.1mA | - | 16-Lead LFCSP |
$ | - |
| ADA4927-2 | 2.3GHz | 1 | 5KV/µs | 100MHz | -87dBc | -89dBc | - | 4.5V | 11V | 22.1mA | - | 24-Lead LFCSP |
$ | - |
| ADA4932-1Reference Circuit Available | 560MHz | 1 | 410V/µs | 10MHz | -104dBc | -120dBc | - | 3V | 11V | 9.6mA | 1 | 16-Lead LFCSP |
$ | - |
| ADA4932-2 | 560MHz | 1 | 410V/µs | 10MHz | -100dBc | -120dBc | - | 3V | 11V | 9.6mA | 2 | 24-Lead LFCSP |
$ | - |
| ADA4939-1 | 1.4GHz | 2 | 6.8KV/µs | 70MHz | -83dBc | -97dBc | - | 3V | 5.25V | 37.7mA | - | 16-Lead LFCSP |
$ | - |
| ADA4939-2 | 1.4GHz | 2 | 6.8KV/µs | 70MHz | -77dBc | -91dBc | - | 3V | 5.25V | 37.7mA | - | 16-Lead LFCSP |
$ | - |
| AD8372 | 130MHz | - | - | 65MHz | -78dBc | -85dBc | - | 4.5V | 5.5V | 212mA | 2 | 32-Lead CSP |
$ | Digital |
| ADA4937-2 | 1.9GHz | 1 | 6KV/µs | 100MHz | -77dBc | -84dBc | - | 3V | 5.25V | 39.5mA | - | 16-Lead LFCSP, 24-Lead LFCSP |
$ | - |
| ADA4938-1 | 1GHz | 1 | 4.7KV/µs | - | -82dBc | -82dBc | - | 4.5V | 11V | 37mA | - | 16-Lead LFCSP, 24-Lead LFCSP |
$ | - |
| ADA4938-2 | 1GHz | 1 | 4.7KV/µs | 50MHz | -82dBc | -82dBc | - | 4.5V | 11V | 37mA | - | 16-Lead LFCSP, 24-Lead LFCSP |
$ | - |
| AD8375 | 630MHz | - | 5KV/µs | 200MHz | -85dBc | -92dBc | - | 4.5V | 5.5V | 125mA | 1 | 24-Lead LFCSP |
$ | Digital |
| AD8376Reference Circuit Available | 700MHz | - | 5KV/µs | 200MHz | -82dBc | -91dBc | - | 4.5V | 5.5V | 250mA | 2 | 32-Lead CSP |
$ | Digital |
| ADA4937-1Reference Circuit Available | 1.9GHz | 1 | 6KV/µs | 100MHz | -77dBc | -84dBc | 1mV | 3.3V | 5V | 39.5mA | - | 16-Lead LFCSP |
$ | - |
| ADA4941-1Reference Circuit Available | 30MHz | 2 | 22V/µs | 100KHz | -112dBc | -110dBc | - | 2.7V | 12V | 2.3mA | - | 8-Lead LFCSP, 8-Lead SOIC |
$ | - |
| AD8352Reference Circuit Available | 2.2GHz | 2 | 9KV/µs | 140MHz | -83dBc | -82dBc | 60mV | 3V | 5.5V | 37mA | - | 16-Lead LFCSP |
$ | Analog |
| ADA4922-1 | 38MHz | 2 | 730V/µs | 10KHz | 116dBc | 109dBc | - | 5V | 26V | 9.4mA | - | - |
$ | - |
| AD8137 | 110MHz | 1 | 450V/µs | 5MHz | -100dBc | -105dBc | 2.6mV | 3V | 11V | 3.6mA | - | 8-Lead SOIC |
$ | - |
| AD8139 | 410MHz | 1 | 800V/µs | 5MHz | -90dBc | -105dBc | 500µV | 3V | 11V | 24.5mA | - | 8-Lead CSP, 8-Lead SOIC |
$ | - |
| AD8370 | 750MHz | - | 5.75KV/µs | 70MHz | -65dBc | -62dBc | - | 3V | 5.5V | 79mA | 1 | 16-Lead TSSOP |
$ | Digital |
| AD8351 | 2.2GHz | 1 | 13KV/µs | 70MHz | -79dBc | -81dBc | - | 3V | 5.5V | 28mA | - | 10-Lead uSOIC |
$ | Analog |
| AD8132 | 350MHz | 1 | 1.2KV/µs | 5MHz | -100dBc | -99dBc | 1mV | 2.8V | 11V | 10.7mA | - | 8-Lead MSOP, 8-Lead SOIC |
$ | - |
| AD8138Reference Circuit Available | 320MHz | 1 | 1.15KV/µs | 5MHz | -94dBc | -114dBc | 1mV | 3V | 11V | 20mA | - | 8-Lead CSP, 8-Lead SOIC |
$ | - |
| AD8350 | 900MHz | 5.6 | 2KV/µs | 50MHz | -66dBc | -65dBc | - | 4V | 11V | 28mA | - | 8-Lead SOIC/8-Lead uSOIC |
$ | Analog |
| AD6630 | 700MHz | 15.8 | 3.7KV/µs | - | - | - | - | - | 10V | 30mA | - | 16-Lead SOIC |
$ | - |
| Part# | Number of Channels | -3dB Bandwidth | Gain/Attenuate (min) | Gain/Attenuate (max) | Spectral Noise | Supply Current | Supply Voltage (V) | Gain Accuracy | Package | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|---|
| ADL5565Reference Circuit Available | 1 | 6.75GHz | 0dB | 15.5dB | 1.52(nV/rtHz) | 80mA | 5.2V | 1dB | 16-Lead LFCSP |
$ |
| ADL5336Reference Circuit Available | 1 | - | -14.6dB | 19.5dB | - | 80mA | - | 100mdB | 32-Lead CSP |
$ |
| ADRF6516 | 2 | 31MHz | -5dB | 45dB | - | 360mA | - | 200mdB | 32-Lead CSP |
$ |
| ADRF6510Reference Circuit Available | 2 | 30MHz | -5dB | 45dB | - | 258mA | 5.25V | 100mdB | 32-Lead CSP |
$ |
| AD8264 | 4 | 235MHz | 0dB | 24dB | 2.3(nV/rtHz) | 99mA | 5V | 2dB | 40-Lead LFCSP |
$ |
| ADL5331Reference Circuit Available | 1 | 1.5GHz | -14dB | 17dB | - | 240mA | 5.25V | - | 24-Lead LFCSP |
$ |
| AD8336 | 1 | 115MHz | -14dB | 46dB | 3(nV/rtHz) | 25mA | 12V | 500mdB | 16-Lead LFCSP |
$ |
| ADL5391 | 1 | 2GHz | - | 9.5dB | 26.7(nV/rtHz) | 135mA | 5V | - | 16-Lead LFCSP |
$ |
| AD8334 | 4 | 100MHz | 4.5dB | 43.5dB | 740m(nV/rtHz) | 116mA | 5V | 500mdB | 64-Lead LFCSP |
$ |
| AD8368Reference Circuit Available | 1 | 800MHz | -12dB | 22dB | - | 60mA | 5V | 400mdB | 24-Lead LFCSP |
$ |
| AD8352Reference Circuit Available | - | 2.2GHz | 3dB | 25dB | 2.7(nV/rtHz) | 37mA | 5.5V | - | 16-Lead LFCSP |
$ |
| AD8337 | 1 | 280MHz | 0dB | 24dB | 2.2(nV/rtHz) | 15mA | 5V | 250mdB | 8-Lead LFCSP |
$ |
| ADL5330Reference Circuit Available | 1 | 3GHz | -32dB | 21dB | - | 215mA | 5.25V | - | 24-Lead LFCSP |
$ |
| AD8335 | 4 | 70MHz | -10dB | 38dB | 1.3(nV/rtHz) | 76mA | 5V | 200mdB | 64-Lead LFCSP |
$ |
| ADL5390 | 1 | 2.4GHz | -30dB | 5dB | - | 135mA | 5V | - | 24-Lead LFCSP |
$ |
| AD8340 | - | - | -32dB | -2dB | - | 130mA | - | - | - |
$ |
| AD8341 | - | - | -34.5dB | -4.5dB | - | 125mA | - | - | 24-Lead LFCSP |
$ |
| AD8331Reference Circuit Available | 1 | 120MHz | -4.5dB | 43dB | 740m(nV/rtHz) | 25mA | 5V | 500mdB | - |
$ |
| AD8351 | - | 2.2GHz | 0dB | 26dB | 2.7(nV/rtHz) | 28mA | 5.5V | - | 10-Lead uSOIC |
$ |
| AD8330 | 1 | 150MHz | 0dB | 50dB | 5(nV/rtHz) | 20mA | 6V | 500mdB | 16-Lead LFCSP, 16-Lead QSOP |
$ |
| AD8332 | 2 | 120MHz | -4.5dB | 43.5dB | 740m(nV/rtHz) | 58mA | 5V | 500mdB | 28-Lead TSSOP, 32-Lead CSP |
$ |
| AD8367 | 1 | 500MHz | -2.5dB | 42.5dB | 1.84(nV/rtHz) | 26mA | 5.5V | 200mdB | 14-Lead TSSOP |
$ |
| AD8350 | - | 900MHz | 15dB | 20dB | 1.7(nV/rtHz) | 28mA | 11V | - | 8-Lead SOIC/8-Lead uSOIC |
$ |
| AD604 | 2 | 40MHz | 0dB | 48dB | 800m(nV/rtHz) | 31mA | 5V | 300mdB | 24-Lead SOIC, 24-Lead SSOP |
$ |
| AD605 | 2 | 40MHz | -14dB | 34dB | 1.8(nV/rtHz) | 23mA | 5V | 200mdB | 16-Lead SOIC |
$ |
| AD603 | 1 | 90MHz | -11dB | 31dB | 1.4(nV/rtHz) | 20mA | 5V | 500mdB | 8-Lead DIP, 8-Lead SOIC |
$ |
| AD600 | 2 | 35MHz | 0dB | 40dB | 1.4(nV/rtHz) | 14mA | 5V | - | - |
$ |
| AD602 | 2 | 35MHz | -10dB | 30dB | 1.4(nV/rtHz) | 14mA | 5V | - | - |
$ |
| Part# | Number of Channels | -3dB Bandwidth | Spectral Noise | Gain Accuracy | Gain (min) | Gain (max) | Supply Voltage (V) | Supply Current | Package | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8338 | - | 18MHz | - | - | 0dB | 80dB | - | 4mA | - |
$ |
| ADL5201 | 1 | 700MHz | - | - | -11.5dB | 20dB | 5V | 110mA | 24-Lead LFCSP |
$ |
| ADL5202Reference Circuit Available | 2 | 700MHz | - | - | -11.5dB | 20dB | 5V | 210mA | 40-Lead LFCSP |
$ |
| ADL5240 | 1 | - | - | - | -13.1dB | 18dB | 5.25V | 93mA | 32-Lead CSP |
$ |
| ADL5243 | 1 | - | - | - | -1.2dB | 31.3dB | 5V | 175mA | 32-Lead CSP |
$ |
| AD8366 | 2 | 600MHz | - | - | 4.5dB | 20.25dB | 5V | 180mA | 32-Lead CSP |
$ |
| AD8260 | 1 | 180MHz | 2.4(nV/rtHz) | 250mdB | -6dB | 24dB | 3.3V | 28mA | - |
$ |
| AD8372 | 2 | 130MHz | - | 300mdB | -9dB | 32dB | 5.5V | 212mA | 32-Lead CSP |
$ |
| ADL5592 | 1 | 2.4GHz | - | 20mdB | -52.1dB | 8.9dB | 5V | 189mA | 40-Lead LFCSP |
$ |
| AD8375 | 1 | 630MHz | 1.9(nV/rtHz) | 200mdB | -4dB | 20dB | 5.5V | 125mA | 24-Lead LFCSP |
$ |
| AD8376Reference Circuit Available | 2 | 700MHz | 2(nV/rtHz) | 200mdB | -4dB | 20dB | 5.5V | 250mA | 32-Lead CSP |
$ |
| AD8370 | 1 | 750MHz | 2.1(nV/rtHz) | - | -11dB | 34dB | 5.5V | 79mA | 16-Lead TSSOP |
$ |
| AD8324 | 1 | 100MHz | 157(nV/rtHz) | 1dB | -25.5dB | 33.5dB | 3.3V | 207mA | 20-Lead LFCSP, 20-Lead QSOP |
$ |
| AD8369 | 1 | 600MHz | 2(nV/rtHz) | 500mdB | -5dB | 40dB | 5.5V | 37mA | 16-Lead TSSOP |
$ |
| AD8327 | 1 | 160MHz | 64(nV/rtHz) | 1dB | -18dB | 30dB | 5V | 105mA | 20-Lead TSSOP | ** |
| AD8325 | 1 | 100MHz | 56(nV/rtHz) | 1dB | -29.5dB | 30dB | 5V | 133mA | 28-Lead TSSOP |
$ |
| AD8321 | 1 | 120MHz | 20(nV/rtHz) | 1dB | -27.4dB | 26dB | 9V | 90mA | 20-Lead SOIC | ** |
| Part# | -3dB Bandwidth | 0.1 dB Flatness (MHz) | Minimum Gain (Acl) | Slew Rate (V/us) | Disable | Min Pos Supply | Max Pos Supply | Supply Current | Features | Package | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8141 | 275MHz | - | - | 1.15KV/µs | - | 4.5V | 5.5V | 44mA | - | 24-Lead LFCSP |
$ |
| AD8142 | 285MHz | - | - | - | - | 4.5V | 5.5V | - | - | 24-Lead LFCSP |
$ |
| AD8124 | 110MHz | - | - | - | - | 4.5V | 5.5V | 132mA | - | 40-Lead LFCSP |
$ |
| ADA4311-1 | 310MHz | - | 5 | 1.05KV/µs | - | - | 12V | 11.8mA | - | - |
$ |
| AD8146 | 700MHz | 200Hz | 2 | 3KV/µs | X | 4.5V | 5.5V | 61.5mA | Adjustable Output Common Mode Voltage | 24-Lead LFCSP |
$ |
| AD8147Reference Circuit Available | 600MHz | 235Hz | 2 | 3KV/µs | X | 4.5V | 5.5V | 61.5mA | Sync on Common Mode | 24-Lead LFCSP |
$ |
| AD8148 | 700MHz | 235Hz | 4 | 3KV/µs | X | 4.5V | 5.5V | 62.5mA | Sync on Common Mode | 24-Lead LFCSP |
$ |
| ADA4310-1 | 190MHz | - | 1 | 820V/µs | - | 6V | 12V | 11.2mA | - | 10-Lead uSOIC, 16-Lead LFCSP |
$ |
| AD8133 | 450MHz | 55Hz | 2 | 1.6KV/µs | X | 2.8V | 11V | 26mA | - | 24-Lead LFCSP |
$ |
| AD8134 | 450MHz | 55Hz | 2 | 1.6KV/µs | X | 4.5V | 11V | 26.5mA | Sync-on-CM | 24-Lead LFCSP |
$ |
| AD8131 | 400MHz | 85Hz | 2 | 2KV/µs | - | 2.7V | 11V | 10.25mA | - | 8-Lead MSOP, 8-Lead SOIC |
$ |
| Part# | -3dB Bandwidth | 0.1 dB Flatness (MHz) | Slew Rate (V/us) | Minimum Gain (Acl) | Min Pos Supply | Max Pos Supply | Supply Current | Disable | Features | Package | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8145 | 500MHz | 100Hz | 2.1KV/µs | 1 | 4.5V | 11V | 48.5mA | X | Sync-on-CM | 32-Lead CSP |
$ |
| AD8143 | 260MHz | 60Hz | 1KV/µs | 1 | 4.5V | 25.2V | 39mA | X | Sync-on-CM | 32-Lead CSP |
$ |
| AD8129 | 200MHz | 20Hz | 1.06KV/µs | 10 | 4.5V | 25.2V | 10.8mA | X | Low Noise | 8-Lead MSOP, 8-Lead SOIC |
$ |
| AD8130Reference Circuit Available | 270MHz | 30Hz | 1.09KV/µs | 1 | 4.5V | 25.2V | 10.8mA | X | - | 8-Lead MSOP, 8-Lead SOIC |
$ |