| Title | Content Type | File Type |
|---|---|---|
| AD8275: G = 0.2, Level Translation, 16-Bit ADC Driver Data Sheet (Rev A, 08/2010) (pdf, 560 kB) | Data Sheets | |
| CN-0225: High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation (pdf, 640 kB) | Circuit Note | |
| CN-0213:Complete High Speed, High CMRR Precision Analog Front End for Process Control (pdf, 288 kB) | Circuit Note | |
| CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications (pdf, 150 kB) | Circuit Note | |
|
AD8275: 16 Bit Attenuating ADC Driver Interfaces HV Sensors to ADC
Learn how to simplify design and reduce cost by using a single IC to interface +/-10V industrial signals to a +5V single-supply ADC. |
Videos | HTML |
| ADC Drivers | Overview | HTML |
| Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3 (pdf, 1334 kB) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.