| Title | Content Type | File Type |
|---|---|---|
| ADCMP350/ADCMP354/ADCMP356: Comparators and Reference Circuits Data Sheet (Rev B, 04/2011) (pdf, 176 kB) | Data Sheets | |
| CN-0196: H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers (pdf, 260 kB) | Circuit Note | |
| CN-0190: Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input (pdf, 357 kB) | Circuit Note | |
| Comparators Product Brochure 2007 (pdf, 4991 kB) | Product Selection Guide | |
| Power System Management (Spring 2007) (pdf, 1170 kB) | Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Does Analog Devices offer any examples application circuits for Hi Speed Comparators? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.