VCOs (Microwave)

Analog Devices family of ultra-low phase noise Microwave VCOs (Voltage Controlled Oscillators) are designed utilizing the company’s leading microwave design expertise. The ADF55XX family of 6 separate GaAs parts covers a frequency range from 3.5 GHz up to 13.9 GHz and offers the industry’s highest performance oscillator phase noise (-116 dBc/Hz @ 100 kHz offset at 7.5 GHz). All parts are packaged in 5 mm × 5 mm 32-lead LFCSP package and can operate from either 5V or 3V supply.

PRODUCT SELECTION TABLES

VCOs (Microwave)

Part# Min RF Frequency (MHz)Max RF Frequency (MHz)Min Vtune (V)Max Vtune (V)Phase Noise @ 100kPhase Noise @ 1MSupply Current @ 5 VRF Divider OptionsPackage
ADF55108.45GHz9.65GHz2V18V-115dBc/Hz-137dBc/Hz360mA232-Lead LFCSP
ADF55309.4GHz10.8GHz2V18V-114dBc/Hz-136dBc/Hz350mA232-Lead LFCSP
ADF558211.4GHz12.8GHz2V18V-111dBc/Hz-134dBc/Hz310mA232-Lead LFCSP
ADF558412.2GHz13.9GHz2V18V-111dBc/Hz-134dBc/Hz330mA232-Lead LFCSP
ADF55087GHz8GHz2V18V-116dBc/Hz-138dBc/Hz310mA232-Lead LFCSP
ADF55097.8GHz8.8GHz2V18V-115dBc/Hz-137dBc/Hz300mA232-Lead LFCSP
back to top
Send Feedback X
content here.
content here.

Send Feedback

Close