Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1163

RECOMMENDED FOR NEW DESIGNS

9.65 GHz to 10.41 GHz MMIC VCO with Half Frequency Output

Viewing:

Overview

  • Dual output frequency range
    • fOUT = 9.65 GHz to 10.41 GHz
    • fOUT/2 = 4.825 GHz to 5.205 GHz
  • Single-sideband (SSB) phase noise: −114 dBc/Hz at 100 kHz
  • Output power (POUT): 11 dBm
  • No external resonator needed
  • RoHS-compliant, 5 mm × 5 mm, 32-lead LFCSP: 25 mm²
HMC1163

9.65 GHz to 10.41 GHz MMIC VCO with Half Frequency Output

HMC1163 Functional Block Diagram HMC1163 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1163
HMC1163 Evaluation Board 
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed