Product Details

The ADF4153A evaluation board is designed to allow the user to evaluate the performance of the ADF4153A frequency synthesizer for phase-locked loops (PLLs). The board contains the ADF4153A synthesizer, an edge mounted SMA connector for the RF output signal, power supply connectors, a temperature compensated reference oscillator (TCXO) of 25 MHz frequency, and an SDP connector. There is also a loop filter (50 kHz) and a VCO (Mini-Circuits ROS-1800+) on board.

This evaluation board requires an SDP Controller Board for connection to the PC. The SDP Controller Board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller Board to the evaluation board. The SDP Controller Board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller Board, please do so to ensure a full evaluation setup.

System Requirements

  • ADF4153A Evaluation Board (EV-ADF4153ASD1Z)
  • SDP Controller Board

Software and Tools

Supporting Boards

  • System Demonstration Platform
    The SDP-S (EVAL-SDP-CS1Z) is the suggested SDP Controller board for this evaluation system. If you have previously purchased as SDP-B or SDP-S, you will not need to purchase another SDP Controller board. Evaluation boards designed for the SDP-S are compatible with the SDP-B controller also. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

ADF4153A Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-ADF4153ASD1Z Status: Production Evaluation Board $150.00 Yes -
EVAL-SDP-CS1Z Status: Production SDP-S Controller Board - Interface to EV-ADF4153ASD1Z (also required) $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close