Add to Signal Chain Designer

ADRF6702:  1200 MHz TO 2400 MHz Quadrature Modulator with 1550 MHz TO 2150 MHz Fractional-N PLL & Integrated VCO

Product Details

Product Status:Recommended for New Designs

The ADRF6702 provides a quadrature modulator and synthesizer solution within a small 6 mm × 6 mm footprint while requiring minimal external components.

The ADRF6702 is designed for RF outputs from 1200 MHz to 2400 MHz. The low phase noise VCO and high performance quadrature modulator make the ADRF6702 suitable for next generation communication systems requiring high signal dynamic range and linearity. The integration of the IQ modulator, PLL, and VCO provides for significant board savings and reduces the BOM and design complexity.

The integrated fractional-N PLL/synthesizer generates a 2× fLO input to the IQ modulator. The phase detector together with an external loop filter is used to control the VCO output. The VCO output is applied to a quadrature divider. To reduce spurious components, a sigma-delta (Σ-Δ) modulator controls the programmable PLL divider.

The IQ modulator has wideband differential I and Q inputs, which support baseband as well as complex IF architectures. The single-ended modulator output is designed to drive a 50 Ω load impedance and can be disabled.

The ADRF6702 is fabricated using an advanced silicon-germanium BiCMOS process. It is available in a 40-lead, exposed-paddle, Pb-free, 6 mm × 6 mm LFCSP package. Performance is specified from −40°C to +85°C. A lead-free evaluation board is available.

Applications

  • Cellular communications systems
  •        GSM/EDGE, CDMA2000, W-CDMA, TD-SCDMA, LTE
  • Broadband wireless access systems
  • Satellite modems

FEATURES and BENEFITS

  • IQ modulator with integrated fractional-N PLL
  • Output frequency range: 1200 MHz to 2400 MHz
  • Internal LO frequency range: 1550 MHz to 2150 MHz
  • Output P1dB: 13.1 dBm @ 2140 MHz
  • Output IP3: 29.1 dBm @ 2140 MHz
  • Noise floor: −159.6 dBm/Hz @ 1960 MHz
  • Baseband bandwidth: 750 MHz (3 dB)
  • SPI serial interface for PLL programming
  • Integrated LDOs and LO buffer
  • Power supply: 5 V/240 mA
  • 40-lead 6 mm × 6 mm LFCSP

Functional Block Diagram for ADRF6702

Documentation

Title Content Type File Type
ADRF6702: 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Frac-N PLL and Integrated VCO Data Sheet (Rev B, 10/2011) (pdf, 1645 kB) Data Sheets PDF
AN-1100: Wireless Transmitter IQ Balance and Sideband Suppression  (pdf, 185 kB) Application Notes PDF
CN-0243: High Dynamic Range RF Transmitter Signal Chain Using Single External Frequency Reference for DAC Sample Clock and IQ Modulator LO Generation  (pdf, 700 kB) Circuit Note PDF
Integrated Devices Arm Infrastructure Radios
These highly integrated circuits combine PLLs, VCOs, modulators, and mixers using an advanced SiGe BiCMOS process to save space without sparing electrical performance.
(Microwaves & RF, September 2009)
Technical Articles HTML
Industry’s First Half Watt RF Driver Amplifier with Dynamically Adjustable Bias and Extended Temperature Range (10 Apr 2012) Press Releases HTML
RF ICs Solutions Bulletin, Volume 10, Issue 5 Solutions Bulletins HTML
Reduce Design Complexity without Sacrificing Performance Overview HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

Companion Products

Suggested Companion Products


Recommended RF/IF Driver Amplifiers and Gain Blocks for the ADRF6702

  • For the full listing of frequency and driving level options, we recommend the ADL5xxx selection table.
Recommended Differential Dual Baseband TxDAC's for the ADRF6702
  • For generating differential I and Q currents up to 125MSPS, we recommend the AD911X pin compatible family of low power, small size, TxDAC's like the AD9117.
  • For even lower power requirements up to 125MSPS, we recommend the pin compatible AD971X family of TxDAC's like the AD9717.
  • For higher bandwidths using data rates up to 250MSPS, with low noise and IMD, we recommend the pin compatible AD974X family of CMOS TxDAC's like the AD9747 or AD9125 if interpolation is required.
  • For direct conversion transmit applications up to 500 MSPS, we suggest the pin compatible AD978X family of LVDS TxDAC's like the AD9783 or AD9122 if interpolation is required.
Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

ADRF6702 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADRF6702 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADRF6702-EVALZ Status: Production Evaluation Board - Yes -
EVAL-CN0243-EB1Z Status: Production Interfacing the ADL670x family of IQ Modulators with integrated PLL to the AD9122 Dual LVDS DAC and AD9516 Clock Generator $595.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close