ADRF6620

Obsolete

700 MHz to 2700 MHz RX Mixer with Integrated IF DGA, Fractional-N PLL, and VCO

Viewing:

Overview

  • Integrated fractional-N phase-locked loop (PLL)
  • RF input frequency range: 700 MHz to 2700 MHz
  • Internal local oscillator (LO) frequency range: 350 MHz to 2850 MHz
  • Input P1dB: 17 dBm
  • Output IP3: 45 dBm
  • Single-pole four-throw (SP4T) RF input switch
  • Digital step attenuator (DSA) range:
    0 dB to 15 dB
  • Integrated RF tunable balun allowing single-ended 50 Ω input
  • Multicore integrated voltage controlled oscillator (VCO)
  • Digitally programmable variable gain amplifier (DGA) −3 dB bandwidth: >600 MHz
  • Balanced 150 Ω IF output impedance
  • Programmable via 3-wire serial port interface (SPI)
  • Single 5 V supply
ADRF6620
700 MHz to 2700 MHz RX Mixer with Integrated IF DGA, Fractional-N PLL, and VCO
ADRF6620 Functional Block Diagram ADRF6620 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 4
AD9434 RECOMMENDED FOR NEW DESIGNS 12-Bit, 370 MSPS/500 MSPS, 1.8 V Analog-to-Digital Converter
AD9250 RECOMMENDED FOR NEW DESIGNS

14-Bit, 170 MSPS/250 MSPS, JESD204B, Dual Analog-to-Digital Converter

AD9641 RECOMMENDED FOR NEW DESIGNS 14-Bit, 80 MSPS/155 MSPS, 1.8 V Serial Output Analog-to-Digital Converter (ADC)
AD9634 RECOMMENDED FOR NEW DESIGNS 12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADRF6620

ADRF6620 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the ADRF6620
  • On-board USB for SPI control
  • Single +5 V operation
  • C# software interface for serial port control

Product Details

ADRF6620-EVALZ is a full featured evaluation board allowing all the necessary support circuitry to operate the ADRF6620 in its various configurations. The evaluation board includes an on-board USB  to allow for register programming via the SPI port of the ADRF6620. In addition the ADRF6620-EVALZ offers flexibility on how the signals are routed on and off the device to allow for quick evaluation of the individual building blocks. For example, the IF amplifier can be disabled and the signal flow from the RF inputs to mixer outputs can be evaluated independently . Optionally, the IF amplifier can be isolated on its own where the user has access to both the inputs and outputs either differentially or single ended. Finally, for the synthesizer evaluation the ADRF6620-EVALZ integrates a footprint for an optional crystal oscillator for the PLL reference input and the necessary SMA connectors and balun for the single-ended or differential LO outputs. The ADRF6620-EVALZ is a 6 layer, FR-4 based evaluation board, requiring only a single 5V supply. The required software that complements the evaluation board can be found on the ADI webpage.

EVAL-ADRF6620
ADRF6620 Evaluation Board

Latest Discussions

Recently Viewed