MEMS Gyroscopes

Analog Devices MEMS gyroscopes and iSensor® MEMS gyroscope subsystems reliably sense and measure the angular rate of an object under complex and severe operating conditions. Our MEMS gyroscope portfolio includes analog and digital output, high vibration and shock immunity, and temperature sensitivity control to 25 ppm/°C. Measure an object’s rotation in °/sec over a wide dynamic range and bandwidth while leveraging our expertise to jumpstart your next design.
Product Selection Table

MEMS Gyroscopes

MEMS Gyroscopes

  Hold Shift Key for secondary sorting
SortOrderPart#Sensing AxisMeasurement RangeMEMS Sensitivity (typ)Noise Density (typ)-3dB Bandwidth (typ)
(Hz)
Nonlinearity (typ)Temp SensorVoltage ReferenceVoltage SupplySupply Current (typ)
(A)
US Price 1000 to 4999
($ US)
Operating Temp Range
1ADXRS290 X, Y +/- 100 °/s 200 LSB/°/s 0.004 480 +/- 0.5% of FS Yes No 2.7 to 5 7.8m $9.90 -40 to 105°C
2ADXRS645- +/- 20000 °/s- 0.25 2000 0.1% of FS Yes No 4.75 to 5.25- $975.00 -55 to 175°C
3ADXRS646 Z +/- 250 °/s 9 mV/°/s 0.01 1 0.01% of FS Yes- 5.75 to 6.25 4m $61.82 -40 to 105°C
4ADXRS800 Z +/-300 °/s---- Yes- 3 to 5- $9.25 -40 to 105°C
5ADXRS642 Z +/- 250 °/s 7 mV/°/s 0.02 2k 0.1% of FS Yes No 4.75 to 5.25 3.5m $41.85 -40 to 105°C
6ADXRS649- +/- 20000 °/s 0.1 mV/°/s 0.25 2k 0.1% of FS Yes No 4.75 to 5.25 3.5m $58.59 -40 to 105°C
7ADXRS453- +/ - 300 °/s 80 LSB/°/s 0.015 0.775k 0.05% of FS rms Yes No 3 to 5.25 6m $48.24 -40 to 105°C
8ADXRS450- +/-300 °/s 80 LSB/°/s 0.015 0.08k 0.04% of FS Yes No 3 to 5.25 6m $33.40 -40 to 105°C
9ADXRS652- +/- 250 °/s 7 mV/°/s 0.06 2.5k 0.1% of FS Yes No 4.75 to 5.25 3.5m $21.69 -40 to 85°C
10ADXRS624- +/- 50 °/s 25 mV/°/s 0.04 1k 0.1% of FS Yes No 4.75 to 5.25 3.5m $27.24 -40 to 105°C
11ADXRS623- +/- 150 °/s 12.5mV/°/s 0.04 3k 0.1% of FS Yes No 4.75 to 5.25 3.5m $27.24 -40 to 105°C
12ADXRS622 Z +/- 250 °/s 7 mV/°/s 0.06 2.5k 0.1% of FS Yes No 4.75 to 5.25 3.5m $27.24 -40 to 105°C
13ADXRS620- +/-300 °/s 6 mv/°/s 0.05 2.5k 0.1% of FS Yes No 4.75 to 5.25 3.5m $27.24 -40 to 105°C