MEMS Accelerometers

Analog Devices accelerometers and iSensor® MEMS accelerometer subsystems provide accurate detection while measuring acceleration, tilt, shock, and vibration in performance driven application. Our portfolio leads the industry in power, noise, bandwidth, and temperature specifications, and offers a range of MEMS sensor and signal conditioning integration on chip. Our MEMS-based Circuits from the Lab® reference designs have been built and tested by ADI experts to help you jumpstart your next system design.
Product Selection Table

MEMS Accelerometers

MEMS Accelerometers

  Hold Shift Key for secondary sorting
SortOrderPart#Number of AxesAccelerometer Range in g +/- (max)-3dB Bandwidth (typ)
(Hz)
Noise DensityOutput TypeSensitivity (typ)Sensitivity AccuracySupply Current
(A)
Voltage SupplyAutomotive RecommendedUS Price 1000 to 4999
($ US)
Operating Temp Range
1ADXL316 3 +/- 16g 1.6k 210 Analog 57 mV/g-- 1.8 to 3.6 Yes- -40 to 105°C
2ADXL363 3--- SPI 1 to 4 mg/LSB- 1.95µ- No $4.57 -40 to 85°C
3ADXL375 3 +/- 200g 1.6k 5000 I2C; SPI 20.5 LSBs/g- 145µ- No $4.52 -40 to 85°C
4ADXL313 3 1, 2 g, 4 g 1.6k 150 I2C; SPI 1024 LSB/g 10 170µ 2.0 to 3.6 Yes $3.42 -40 to 105°C
5ADXL377 3 +/- 200g 1.6k 2400 Analog 6.5 mV/g- 300µ 3 to 3.6- $4.38 -40 to 85°C
6ADXL362Reference Circuit Available 3 +/- 2/4/8g 0.2k 175 SPI 1 to 4 mg/LSB- 1.8µ 1.6 to 3.5- $3.97 -40 to 85°C
7ADXL350 3 +/- 2/4/8g 1.6k- I2C; SPI up to 256 LSB/g- 166µ 2.0 to 3.6- $4.57 -40 to 85°C
8ADXL344 3 +/- 2/4/8/16g 1.6k- I2C; SPI 256 LSB/g- 140µ 1.7 to 2.75- $1.15 -40 to 85°C
9ADXL343 3 +/- 2/4/8/16g 1.6k- I2C; SPI 256 LSB/g-- 2.0 to 3.6- $1.15 -40 to 85°C
10ADXL212 2 +/- 2g 0.5k- PWM 12.5 %/g 12.5 0.7m 3 to 5.25- $12.23 -40 to 85°C
11ADXL206 2 +/- 5g- 110 Analog 312 mV/g- 0.7m 4.75 to 5.25 No $569.00 -40 to 175°C
12ADXL312 3 1.5 g, 12 g, 3 g, 6 g 1.6k 340 I2C; SPI 345 LSB/g- 170µ 2.0 to 3.6 Yes $3.33 -40 to 105°C
13ADXL337 3 +/- 3g 1.6k 175 Analog 300 mV/g- 300µ 1.8 to 3.6- $1.57 -40 to 85°C
14ADXL346 3 +/- 2/4/8/16g 1.6k- I2C; SPI up to 256 LSB/g 10 145µ 1.7 to 2.75- $3.04 -40 to 85°C
15ADXL327 3 +/- 2g 1.6k 250 Analog 420 mV/g 10 350µ 1.8 to 3.6- $2.38 -40 to 85°C
16ADXL326 3 +/- 16g 1.6k 250 Analog 57 mV/g 10 350µ 1.8 to 3.6- $2.38 -40 to 85°C
17ADXL325 3 +/- 5g 1.6k 250 Analog 174 mV/g 10 350µ 1.8 to 3.6- $2.38 -40 to 85°C
18ADXL345Reference Circuit Available 3 +/- 2/4/8/16g 1.6k- I2C; SPI up to 256 LSB/g 10 145µ 2.0 to 3.6- $3.04 -55 to 105°C
19ADXL001Reference Circuit Available 1 +/- 250g, +/- 500g, +/- 70g 22k 4000 Analog 16 mV/g (+/- 70g)- 5m 3.135 to 6- $13.29 -40 to 125°C
20ADXL335 3 +/- 3g 1.6k 300 Analog 300 mV/g 10 350µ 1.8 to 3.6- $2.38 -40 to 85°C
21ADXL180 1 50 g to 500 g 0.8k- 2-wire HV or I 0.125 g/LSB (50 g)- 7.7m 5 to 14.5 Yes- -40 to 125°C
22ADXL213 2 +/- 1.2g 2.5k 160 PWM 30 %/g 10 0.7m 3 to 6 Yes $12.23 -40 to 85°C
23ADXL203Reference Circuit Available 2 +/- 1.7g, +/- 18g, +/- 5g 2.5k 110 Analog 1000 mV/g 4 0.7m 3 to 6 Yes $12.23 -40 to 125°C
24ADXL103 1 +/- 1.7g, +/- 18g, +/- 5g 2.5k 110 Analog 1000 mV/g 4 0.7m 3 to 6 Yes $10.17 -40 to 125°C
25ADXL78 1 +/- 70g 0.4k 1800 Analog 27mV/g 5 1.3m 4.75 to 5.25 Yes $5.58 -40 to 105°C
26ADXL278 2 +/- 70g 0.4k 1800 Analog 27mV/g 5 2.2m 4.75 to 5.25 Yes $7.84 -40 to 105°C
27ADXL193 1 +/- 250g 0.4k 5000 Analog 8 mV/g 5 1.5m 4.75 to 5.25 No $6.68 -40 to 125°C