ADXL383
RECOMMENDED FOR NEW DESIGNSLow Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer
Ultra-low Noise, Large Full-Scale Range, Low Power, Wide Bandwidth 3-Axis Digital Accelerometer
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Wide bandwidth: 16 kHz
- Relative flatness with digital correction (<15 kHz): 1.6 dB (XY) and 1.9 dB (Z)
- Relative flatness without digital correction (<5 kHz): 3.5 dB (XY) and 4.5 dB (Z)
- Low power consumption
- High performance: 520 μA
- Ultra-low power: 33 μA
- Low noise density at full 16kHz bandwidth: 171 μg/√Hz (XY) and 208 μg/√Hz (Z)
- Ultralow, midband noise density: 44 μg/√Hz (XY) and 55 μg/√Hz (Z)
- Group delay: 68 μs for low latency I2S/TDM; 25 μs for PDM
- Digital features
- 16-bit ADC
- Multiprotocol serial interfaces: SPI or I2C
- Multiprotocol audio data output: I2S, TDM, and PDM
- Programmable LPF and HPF
- Data synchronous or asynchronous sampling
- Output FIFO: 320 word
- Built-in features for system-level power savings
- Single tap, double tap, and triple tap detection
- Activity and inactivity detection
- Configurable interrupt modes
- Integrated temperature sensor
- Voltage range options
- VS with internal regulators: 2.25 V to 3.6 V (or V1P8 at 1.8 V)
- VDDIO: 1.14 V to 3.6 V (1.62 V to 3.6 V from −40°C to +125°C)
- 10,000 g mechanical shock
- Operating temperature range: −40°C to +125°C
The ADXL383 is a low noise density, low power, 3-axis accelerometer with selectable measurement ranges. The ADXL383 supports ±15 g, ±30 g, and ±60 g ranges.
The ADXL383 offers industry leading noise, enabling precision applications with minimal calibration. The low noise and low power of the ADXL383 enables accurate measurements of audio signals or heart sounds even in high vibration environments.
The ADXL383 multifunction pin names may be referenced only by their relevant function for either the serial peripheral interface (SPI) or inter-IC (I2C) interface, or these pin names can be referenced by their audio function (pulse density modulation (PDM), inter-IC sound (I2S), or time division multiplexing (TDM)).
In addition to its low power consumption, the ADXL383 has many features to enable true system-level performance. These features include a built-in micropower temperature sensor, single tap, double tap, or triple tap detection, and a state machine to prevent false triggering. In addition, the ADXL383 has provisions for external control of the sampling time and/or an external clock.
The ADXL383 operates on a wide, 2.25 V to 3.6 V supply range (or 1.8 V supply) and can interface, if necessary, to a host operating on a separate supply voltage. The ADXL383 is available in a 14-terminal, 2.90 mm × 2.80 mm × 0.87 mm, LGA package.
APPLICATIONS
- Condition-based monitoring
- Structural health monitoring
- Seismic imaging
- Robotics
- Audio and active noise cancellation (ANC)
- Wearables and low power motion detection
Documentation
Data Sheet 1
User Guide 2
Device Drivers 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL383-1BCCZ-RL | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) | ||
| ADXL383-1BCCZ-RL7 | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) | ||
| ADXL383-2BCCZ-RL | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) | ||
| ADXL383-2BCCZ-RL7 | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) |
Software Resources
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Evaluation Kits
Latest Discussions
No discussions on ADXL383 yet. Have something to say?
Start a Discussion on EngineerZone®