Gyroscopes

Analog Devices MEMS gyroscopes and iSensor® MEMS gyroscope subsystems reliably sense and measure the angular rate of an object under complex and severe operating conditions. Our MEMS gyroscope portfolio includes analog and digital output, high vibration and shock immunity, and temperature sensitivity control to 25 ppm/°C. Measure an object’s rotation in °/sec over a wide dynamic range and bandwidth while leveraging our expertise to jumpstart your next design.
Product Selection Table

Gyroscopes

  Hold Shift Key for secondary sorting
SortOrderPart## of AxesMeasurement Range
(min)
(°/s)
Noise Density
(typ)
((°/s)/rtHz)
Nonlinearity
(typ)
(% FSR)
BW -3 dB
(typ)
(Hz)
Output TypeVs+
(max)
(V)
In-Run Bias Stability
(typ)
(°/hr)
Angular Random Walk
(typ)
(°/rthr)
Linear G
(typ)
((°/s)/g)
Input Range +/-
(min)
(°/s)
MEMS IntegratedPrice (1000+)
($ US)
1ADXRS910 1 300-- 201 SPI 5.25--- 300 No-
2ADXRS290 2 100 0.004 0.5 480 SPI 5- 0.17- 100 Yes $9.90 (ADXRS290BCEZ)
3ADXRS645 1 2000 0.25 0.1 2000 Analog 5.25 100 1.2 0.1 2000 No $975.00 (ADXRS645HDYZ)
4ADIS16137 1 1000 0.0036 0.05 400 SPI 5.25 2.8- 0.017 1000 Yes $689.00 (ADIS16137BMLZ)
5ADXRS810 1 409.6 0.015- 77 SPI 5.25-- 0.03 300 Yes-
6ADXRS646 1 250 0.01 0.01 1k Analog 6.25- 0.6 0.015 250 No $61.82 (ADXRS646BBGZ)
7ADIS16136 1 480 0.0036 0.1 0.38k SPI 5.25- 0.167 0.017- Yes $649.00 (ADIS16136AMLZ)
8ADXRS800 1 409.6 0.015- 77 SPI 5.25-- 0.03- Yes-
9ADXRS642 1 300 0.02 0.01 2k Analog 5.25 20 1.2 0.03 250 No $41.85 (ADXRS642BBGZ)
10ADXRS649 1 20000 0.25 0.1 2k Analog 5.25 200 10.7 0.1- No $58.59 (ADXRS649BBGZ)
11ADXRS453 1 400 0.015 0.05 77.5 SPI 5.25 16 0.65 0.01 300 Yes $48.24 (ADXRS453BRGZ)
12ADXRS450 1 400 0.015 0.05 0.08k SPI 5.25 25 0.65 0.03 300 Yes $33.40 (ADXRS450BRGZ)
13ADXRS652 1 250 0.06 0.1 2.5k Analog 5.25 21.6 2.6 0.1- No $21.69 (ADXRS652BBGZ)
14ADXRS624 1 75 0.04 0.1 1k Analog 5.25 21.6 1.8 0.1 50 No $27.24 (ADXRS624BBGZ)
15ADXRS623 1 150 0.04 0.1 3k Analog 5.25 21.6 1.8 0.1- No $27.24 (ADXRS623BBGZ)
16ADIS16135 1 350 0.0122 0.008 330 SPI 5.25 6.1 0.75 0.03- Yes $499.00 (ADIS16135BMLZ)
17ADIS16265 1 320 0.04 0.1 330 SPI 5.25 25.2 2 0.2 80 Yes $58.27 (ADIS16265BCCZ)
18ADIS16260 1 320 0.04 0.1 330 SPI 5.25 25.2 2 0.2 80 Yes $43.75 (ADIS16260BCCZ)
19ADXRS622 1 250 0.06 0.1 2.5k Analog 5.25 21.6 2.6 0.1 300 No $28.06 (ADXRS622BBGZ)
20ADXRS620 1 300 0.05 0.1 2.5k Analog 5.25 21.6 2.2 0.1- No $28.06 (ADXRS620BBGZ)
21ADIS16060 1 80 0.04 0.12 1k SPI 5.25--- 50 Yes $36.43 (ADIS16060BCCZ)
22ADIS16080 1 80 0.05 0.12 0.04k SPI 5.25--- 80 Yes-