VCOs and PLOs

Analog Devices voltage controlled oscillator (VCO) and phase-locked oscillator (PLO) portfolio supports a broad range of applications. Our extensive product line includes multiple devices that offer excellent phase noise performance over temperature, shock, and process due to their monolithic structure. We also offer ultrasmall size, low phase noise, low power consumption, and wide tuning range options to meet multiple design needs.

Applications:
• Point-to-point and point-to-multipoint radios
• Test equipment and industrial controls
• SATCOM
• Medical equipment
• Military radar, EW, and ECM
• VSAT
• Wireless infrastructure
Product Selection Table

VCOs and PLOs

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF (max)
(Hz)
Freq Response RF (min)
(Hz)
Phase Noise @ 10k
(dBc/Hz)
Phase Noise @ 100k
(dBc/Hz)
Output PowerVtune (min)
(V)
Vtune (max)
(V)
Vsupply (typ)
(V)
Isupply (typ)
(A)
US Price 1000 to 4999
($ US)
1HMC532 PLO, VCO 7.9G 7.1G -80 -101 14 dBm 1 13 3 85m-
2HMC506 PLO, VCO 8.7G 7.8G -80 -103 14 dBm 1 11 3 77m-
3HMC466 PLO, VCO 6.72G 6.1G -73 -101 4.5 dBm 0 10 3 13m-
4HMC429 PLO, VCO 5G 4.45G -79 -105 4 dBm 0 10 3 30m-
5HMC416 PLO, VCO 3G 2.75G -89 -114 4.5 dBm 0 10 3 37m-
6HMC391 PLO, VCO 4.45G 3.9G -81 -106 5 dBm 0 10 3 30m-
7HMC390 PLO, VCO 3.9G 3.55G -87 -112 4.7 dBm 0 10 3 42m-
8HMC389 PLO, VCO 3.55G 3.35G -89 -112 4.7 dBm 0 10 3 41m-
9HMC388 PLO, VCO 3.4G 3.15G -88 -113 4.9 dBm 0 10 3 39m-
10HMC386 PLO, VCO 2.8G 2.6G -88 -115 5 dBm 0 10 3 35m-
11HMC431 PLO, VCO 6.1G 5.5G -80 -102 2 dBm 0 10 3 27m-
12HMC430 PLO, VCO 5.5G 5G -80 -103 2 dBm 0 10 3 27m-
13HMC358 PLO, VCO 6.8G 5.8G -82 -110 11 dBm 0 10 3 100m-