non-RMS Responding Detector

Recognized as the pioneer and leader in RF detectors, Analog Devices offers a broad portfolio of high performance logarithmic amplifiers and TruPwr™ rms detectors. ADI logarithmic amplifiers measure signals up to 100 dB dynamic range, from dc to microwave, and accuracies of ±0.2 dB, and are well-suited for both RSSI and transmit power level detection. The TruPwr rms detectors address the challenge of measuring complex waveforms found in spread spectrum CDMA/W-CDMA and higher order QAM modulation systems and provide an accurately scaled dc voltage, which is the rms equivalent of the input waveform.
Product Selection Table

non-RMS Responding RF Detector

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Is
(typ)
(A)
US Price 100 to 499
($ US)
1ADL5506 non-RMS Responding Detector 30M 4.5G 45 1 3.75m-
2HMC1094 non-RMS Responding Detector 1G 23G 50 0.5 85m-
3HMC662 non-RMS Responding Detector 8G 30G 54 0.5 88m-
4HMC948 non-RMS Responding Detector 1G 23G 54 0.5 91m-
5HMC713MS8 non-RMS Responding Detector 45M 2.7G 54 -0.5 17m $2.50
6HMC713LP3E non-RMS Responding Detector 50M 8G 54 0.5 17m $2.95
7ADL5513Reference Circuit Available non-RMS Responding Detector 1M 4G 80 0.5 31m $6.57
8HMC611LP4 non-RMS Responding Detector 1M 10G 63- 106m $18.44
9ADL5519 non-RMS Responding Detector 1M 10G 62 0.5 60m $6.05
10HMC612 non-RMS Responding Detector 0 3G 74 0.75 29m $12.76
11HMC602 non-RMS Responding Detector 1M 8G 72 1 113m $11.23
12HMC601 non-RMS Responding Detector 10M 4G 75 0.5 30m $18.76
13HMC600 non-RMS Responding Detector 50M 4G 70 0.5 29m $12.40
14AD8319 non-RMS Responding Detector 1M 10G 45 0.5 22m $4.05
15AD8317 non-RMS Responding Detector 1M 10G 55 0.5 22m $5.05
16AD8311 non-RMS Responding Detector 100M 2.5G- 0.5--
17AD8312 non-RMS Responding Detector 50M 3.5G 45 0.5 4.2m $1.32
18AD8318Reference Circuit Available non-RMS Responding Detector 1M 8G 70 0.5 68m $6.06
19AD8302 non-RMS Responding Detector 0 2.7G 60 1 19 $15.18
20AD8315 non-RMS Responding Detector 100M 2.5G- 1- $4.80
21AD8314 non-RMS Responding Detector 100M 2.7G 45 1 4.5m $4.80
22AD8310 non-RMS Responding Detector 0 440M 95 1 8m $5.01
23AD8306 non-RMS Responding Detector 5M 400M 100 1 16m $18.72
24AD8313 non-RMS Responding Detector 100M 2.5G 70 1.25 13.7m $12.40
25AD8309 non-RMS Responding Detector 5M 500M 100 1 16m $9.87
26AD8307 non-RMS Responding Detector 0 500M 92 1 8m $7.19
27AD641 non-RMS Responding Detector--- 1- $36.31
28AD640 non-RMS Responding Detector--- 1- $40.36